Type
Filter
658: Diaphragm valve, pneumatically operated, stainless steel two stage actuator
DN
Filter
4: DN 4
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
0: Spigot DIN
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
18: Spigot DIN 11850 series 3
35: Spigot JIS-G 3447
36: Spigot JIS-G 3459 Schedule 10s
37: Spigot SMS 3008
55: Spigot BS 4825, part 1
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
63: Spigot ANSI/ASME B36.19M Schedule 10s
64: Spigots ANSI/ASME B36.19M Schedule 5s
65: Spigot ANSI/ASME B36.19M Schedule 40s
80: Clamps ASME BPE Face to face ASME BPE
81: Clamp DIN 32676 for pipe ISO 1127 / DIN EN 10357 series C (edition 2014), DN 6 - DN 10, clamp OD 50.5 mm
82: Clamps DIN 32676 series B Face to face EN 558, series 7
84: Clamps for pipe BS 4825 part 1 DN 15 and 20, clamp OD 25.0 mm length EN 558 series 7
86: Clamp DIN 32676 series A
87: Clamp ISO 2852 / SMS 3017
88: Clamp ASME BPE, for pipe ASME BPE, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
8A: Clamps DIN 32676 series A Face to face EN 558, series 7
8E: Clamp ISO 2852 for pipe ISO 2037, clamp SMS 3017 for pipe SMS 3008 face-to-face dimension FTF EN 558 series 7, length only for body configuration D
8F: Clamp IDF/ISO, for pipe JIS-G 3447, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
8H: Clamp IDF/ISO, for pipe JIS-G 3459, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
8P: Clamp DIN 32676 series C, face-to-face dimension FTF ASME BPE, dimension only for body configuration D
8T: Clamp DIN 32676 series C, face-to-face dimension FTF EN 558 series 7, dimension only for body configuration D
A1: Aseptic flange DIN 11864-NF, for pipe DIN 11866, series A and EN 10357, series A, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
A2: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series A and EN 10357, series A, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
A4: Aseptic flange DIN 11864-NF, for pipe DIN 11866, series B and EN ISO 1127, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
A5: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series B and EN ISO 1127, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
A7: Aseptic flange DIN 11864-NF, for pipe DIN 11866, series C and ASME BPE, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
A8: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series C and ASME BPE, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
C1: Aseptic union DIN 11864-GS, for pipe DIN 11866, series A and EN 10357, series A
C2: Aseptic union DIN 11864-BS, for pipe DIN 11866, series A and EN 10357, series A
C4: Aseptic union DIN 11864-GS, for pipe DIN 11866, series B and EN ISO 1127
C5: Aseptic union DIN 11864-BS, for pipe DIN 11866, series B and EN ISO 1127
C7: Aseptic pipe union DIN 11864-GS, for pipe DIN 11866, series C and ASME BPE
C8: Aseptic union, DIN 11864-BS, for pipe, DIN 11866 series C and ASME BPE
E1: Aseptic clamp DIN 11864-NKS, for pipe DIN 11866, series A and EN 10357, series A face-to-face dimension FTF EN 558, series 7, length only for body configuration D
E2: Aseptic clamp DIN 11864-BKS, for pipe DIN 11866, series A and EN 10357, series A face-to-face dimension FTF EN 558, series 7, length only for body configuration D
E4: Aseptic clamp DIN 11864-NKS, for pipe DIN 11866, series B and EN ISO 1127, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
E5: Aseptic clamp DIN 11864-BKS, for pipe DIN 11866, series B and EN ISO 1127, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
E7: Aseptic clamp DIN 11864-NKS, for pipe DIN 11866, series C / ASME BPE, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
E8: Aseptic clamp, DIN 11864-BKS, for pipe DIN 11866, series C / ASME BPE, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
FV: Pipe union with front-flush stainless steel seal contour, union nut with internal thread (female)
MV: Pipe union with front-flush stainless steel seal contour, union nut with external thread (male)
Valve body material
Filter
40: 1.4435 (F316L), forged body
41: 1.4435 (316L), block material
42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
43: 1.4435 (BN2), block material, Δ Fe < 0.5%
44: 1.4539 / UNS N08904, block material
A7: 1.4410, block material
A8: 1.4529, block material
C3: 1.4435, investment casting
E3: 1.4529, UNS N08367, block material
F4: 1.4539, forged body
F5: 316L / F316L, block material with test acc. to code case 2155 and 2156
Diaphragm material
Filter
13: EPDM
17: EPDM
19: EPDM
54: PTFE/EPDM one-piece
5M: PTFE/EPDM two-piece
Control function
Filter
1: Normally closed (NC)
Actuator version
Filter
1R1: Actuator size 1R1
1T1: Operator size 1T1
2T1: Operator size 2T1
3TA: Actuator size 3TA
4T1: Operator size 4T1
DN-2
Filter
OHNE
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
Connection type, spigot 2
Filter
OHNE
0: Spigot DIN
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
18: Spigot DIN 11850 series 3
35: Spigot JIS-G 3447
36: Spigot JIS-G 3459 Schedule 10s
37: Spigot SMS 3008
55: Spigot BS 4825, part 1
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
80: Clamp ASME BPE
81: Clamp DIN 32676 for pipe ISO 1127 / DIN EN 10357 series C (edition 2014), DN 6 - DN 10, clamp OD 50.5 mm
82: Clamps DIN 32676 series B, for pipe EN ISO 1127
86: Clamp DIN 32676 series A
87: Clamp ISO 2852 for pipe ISO 2037, clamp SMS 3017 for pipe SMS 3008
88: Clamp ASME BPE, for pipe ASME BPE
8A: Clamp DIN 32676 series A
8F: Clamp IDF/ISO, for pipe JIS-G 3447
8P: Clamp DIN 32676 series C
8T: Clamp DIN 32676 series C
A1: Aseptic flange DIN 11864-NF, for pipe DIN 11866, series A and EN ISO 10357, series A
A2: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series A and EN ISO 10357, series A
A4: Aseptic flange DIN 11864-NF, for pipe DIN 11866, series B and EN ISO 1127
A5: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series B and EN ISO 1127
A7: Aseptic flange DIN 11864-NF, for pipe DIN 11866, series C and ASME BPE, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
A8: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series C and ASME BPE
C1: Aseptic union DIN 11864-GS, for pipe DIN 11866, series A and EN 10357, series A
C2: Aseptic union DIN 11864-BS, for pipe DIN 11866, series A and EN 10357, series A
C4: Aseptic union DIN 11864-GS, for pipe DIN 11866, series B and EN ISO 1127
C5: Aseptic union DIN 11864-BS, for pipe DIN 11866, series B and EN ISO 1127
C7: Aseptic pipe union DIN 11864-GS, for pipe DIN 11866, series C and ASME BPE
C8: Aseptic union, DIN 11864-BS, for pipe, DIN 11866 series C and ASME BPE
E1: Aseptic clamp DIN 11864-NKS, for pipe DIN 11866, series A and EN 10357, series A
E2: Aseptic clamp DIN 11864-BKS, for pipe DIN 11866, series A and EN 10357, series A
E4: Aseptic clamp, DIN 11864-NKS, for pipe, DIN 11866 series B and EN ISO 1127
E5: Aseptic clamp, DIN 11864-BKS, for pipe, DIN 11866 series B and EN ISO 1127
E7: Aseptic clamp DIN 11864-NKS, for pipe DIN 11866, series C / ASME BPE
E8: Aseptic clamp DIN 11864-BKS, for pipe DIN 11866, series C / ASME BPE
FV: Pipe union with front-flush stainless steel seal contour, union nut with internal thread (female)
Execution type
Filter
1500: Ra <= 6.3 µm (250 µin.) for media wetted surfaces, blasted internal / external
1502: Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
1503: Ra <= 0.8 µm (30 µin.) media wetted surfaces, to DIN 11866 HE3, electropolished internal / external
1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
1508: Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
1516: Ra ≤ 0.25 μm (10 μin.) for media wetted surfaces *), to DIN 11866 HE5, electropolished internal / external, *) for pipe inside-Ø < 6 mm, in the spigot Ra ≤ 0.38 µm
1527: Ra ≤ 0.25 μm (10 μin.) for media wetted surfaces *), to DIN 11866 H5, mechanically polished internal, *) for pipe inside-Ø < 6 mm, in the spigot Ra ≤ 0.38 µm
1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
1787: no surface roughness for complete part, used component: Ra ≤ 0.25 µm (9.8 µin.) for media wetted surfaces, no reworking of weld seams, used components electropolished internal/external
1789: Media wetted parts cleaned for high purity media and packed in plastic bag and surface 1507
1799: no surface roughness for complete part, used component: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, no reworking of weld seams, used components electropolished internal/external
1850: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag and surface 1536
1967: Ra max. 0.38 µm (15 µin.) for media wetted surfaces, in accordance with ASME BPE SF4, Ra ≤ 1.2 µm (50 µin.) external, electropolished internal/external
5759: Exhaust air duct with M5 connection!
5776: Surface 1536, K-No 5759: Exhaust air duct with M5 connection!
5777: Body surface 1508 + K number 5759, Exhaust air duct with M5 connection!
5778: Body surface 1503 + K number 5759, Exhaust air duct with M5 connection!
5779: Body surface 1502 + K number 5759, Exhaust air duct with M5 connection
5781: Surface 1537, K-No 5759: Exhaust air duct with M5 connection!
5782: Body surface 1507 + K number 5759, Exhaust air duct with M5 connection
5783: Body surface SF4 + K number 5759, Exhaust air duct with M5 connection
5784: Oberfläche SF1, K-Nummer 5759: Abluftführung mit M5 Anschluss!
5785: Oberfläche SF2, K-Nummer 5759: Abluftführung mit M5 Anschluss!
5786: Oberfläche SF3, K-Nummer 5759: Abluftführung mit M5 Anschluss!
5787: Surface SF5, K-No 5759: Exhaust air duct with M5 connection!
5788: Oberfläche SF6, K-Nummer 5759: Abluftführung mit M5 Anschluss!
SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, according ASME BPE SF1, mechanically polished internal
SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
SF3: Ra Max. 0.76 μm (30 μin.) for media wetted surfaces, to ASME BPE SF3, mechanically polished internal
SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, according to ASME BPE SF4, electropolished internal / external
SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, according to ASME BPE SF5, electropolished internal / external
SF6: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF6, electropolished internal / external
Special version
Filter
OHNE
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability