The GEMÜ 650 BioStar 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.
Compact design (ideal when space is at a premium)
CIP/SIP capable
Autoclave capability, depending on version
Controlled exhaust air duct available as an option
Wide range of adaptation options for add-on components and accessories
Version according to ATEX on request
The 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.
Type: 650: Diaphragm valve, pneumatically operated, stainless steel piston actuator electropolished, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 2T1: Operator size 2T1
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 25: Diaphragm size 25
CONEXO: C: Integrated RFID chip for electronic identification and traceability
The GEMÜ 650 BioStar 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.
Type: 650: Diaphragm valve, pneumatically operated, stainless steel piston actuator electropolished, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 2T1: Operator size 2T1
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 25: Diaphragm size 25
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88886783 650 20D59421712T1 1507-C
Das 2/2-Wege-Membranventil verfügt über einen Edelstahl-Kolbenantrieb und wird pneumatisch betätigt. Das Ventil ist für den Einsatz in sterilen Anwendungsbereichen konzipiert. Alle Antriebsteile sind aus Edelstahl (ausgenommen Dichtelemente). Bei den Membrangrößen 80 und 100 bestehen die Druckfedern aus epoxy-beschichtetem Federstahl. Als Steuerfunktion stehen „Federkraft geschlossen (NC)“, „Federkraft geöffnet (NO)“ und „beidseitig angesteuert (DA)“ zur Verfügung. Eine optische Stellungsanzeige ist serienmäßig integriert.
Typ: Membranventil, pneumatisch betätigt, Edelstahl-Kolbenantrieb elektrolytisch poliert, optische Stellungsanzeige
DN: 20: DN 20
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 59: Stutzen ASME BPE / DIN 11866 Reihe C
Werkstoff Ventilkörper: 42: 1.4435 (BN2), Schmiedekörper, Δ Fe < 0,5 %
Membranwerkstoff: 17: EPDM
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 2T1: Antriebsgröße 2T1
Ausführungsart: 1507: Ra ≤ 0,6 µm (25 µin.) für medienberührte Oberflächen, innen mechanisch poliert
Oberfläche: 1507: Ra ≤ 0,6 µm (25 µin.) für medienberührte Oberflächen, innen mechanisch poliert
Membrangröße: 25: Membrangröße 25
CONEXO: C: integrierter RFID-Chip zur elektronischen Identifizierung und Rückverfolgbarkeit
Das 2/2-Wege-Membranventil GEMÜ 650 BioStar verfügt über einen Edelstahl-Kolbenantrieb und wird pneumatisch betätigt. Das Ventil ist für den Einsatz in sterilen Anwendungsbereichen konzipiert. Alle Antriebsteile sind aus Edelstahl (ausgenommen Dichtelemente). Bei den Membrangrößen 80 und 100 bestehen die Druckfedern aus epoxy-beschichtetem Federstahl. Als Steuerfunktion stehen „Federkraft geschlossen (NC)“, „Federkraft geöffnet (NO)“ und „beidseitig angesteuert (DA)“ zur Verfügung. Eine optische Stellungsanzeige ist serienmäßig integriert.
Typ: 650: Membranventil, pneumatisch betätigt, Edelstahl-Kolbenantrieb elektrolytisch poliert, optische Stellungsanzeige
DN: 20: DN 20
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 59: Stutzen ASME BPE / DIN 11866 Reihe C
Werkstoff Ventilkörper: 42: 1.4435 (BN2), Schmiedekörper, Δ Fe < 0,5 %
Membranwerkstoff: 17: EPDM
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 2T1: Antriebsgröße 2T1
Ausführungsart: 1507: Ra ≤ 0,6 µm (25 µin.) für medienberührte Oberflächen, innen mechanisch poliert
Oberfläche: 1507: Ra ≤ 0,6 µm (25 µin.) für medienberührte Oberflächen, innen mechanisch poliert
Membrangröße: 25: Membrangröße 25
CONEXO: C: integrierter RFID-Chip zur elektronischen Identifizierung und Rückverfolgbarkeit
Artikelnummer: 88886783 650 20D59421712T1 1507-C
La vanne à membrane 2/2 voies GEMÜ 650 BioStar, à commande pneumatique, dispose d'un actionneur à piston en inox. La vanne est conçue pour les applications stériles. Tous les composants de l'actionneur sont en inox (excepté les joints). Pour les tailles de membrane 80 et 100, les ressorts de pression sont en acier revêtu époxy. Les fonctions de commande proposées sont « Normalement fermée (NF) », « Normalement ouverte (NO) » et « Double effet (DE) ». Un indicateur optique de position est intégré de série.
Type: 650: Vanne à membrane, commande pneumatique, actionneur à piston en inox,électropol indicateur optique de position
DN: 20: DN 20
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 59: Embouts ASME BPE / DIN 11866 Reihe C
Matériau du corps de vanne: 42: 1.4435 (BN2), Inox forgé Δ Fe
La vanne à membrane 2/2 voies GEMÜ 650 BioStar, à commande pneumatique, dispose d'un actionneur à piston en inox. La vanne est conçue pour les applications stériles. Tous les composants de l'actionneur sont en inox (excepté les joints). Pour les tailles de membrane 80 et 100, les ressorts de pression sont en acier revêtu époxy. Les fonctions de commande proposées sont « Normalement fermée (NF) », « Normalement ouverte (NO) » et « Double effet (DE) ». Un indicateur optique de position est intégré de série.
Type: 650: Vanne à membrane, commande pneumatique, actionneur à piston en inox,électropol indicateur optique de position
DN: 20: DN 20
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 59: Embouts ASME BPE / DIN 11866 Reihe C
Matériau du corps de vanne: 42: 1.4435 (BN2), Inox forgé Δ Fe
The tender texts have been copied to the clipboard