The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
Reduced planning and cabling time thanks to integrated automation module and internal air supply
Speed-AP function for fast commissioning
CIP/SIP capable
The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
Type: 651: Diaphragm valve with integrated automation module
DN: 25: DN 25
Body configuration: T: T body
Connection type: 37: Spigot SMS 3008
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 2T1: Operator size 2T1
DN
-2: 25: DN 25
Connection type spigot 2: 37: Spigot SMS 3008
Execution type: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Automation module: B2: Combi switchbox, AS-Interface, Spec. 3.0, 62 slaves with integrated pilot valves, position feedback and teach-in
Surface: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size: 25: Diaphragm size 25
The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
Type: 651: Diaphragm valve with integrated automation module
DN: 25: DN 25
Body configuration: T: T body
Connection type: 37: Spigot SMS 3008
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 2T1: Operator size 2T1
DN
-2: 25: DN 25
Connection type spigot 2: 37: Spigot SMS 3008
Execution type: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Automation module: B2: Combi switchbox, AS-Interface, Spec. 3.0, 62 slaves with integrated pilot valves, position feedback and teach-in
Surface: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size: 25: Diaphragm size 25
Item number: 88443423 651 25T37411712T1 25371537B2
Das 2/2-Wege-Membranventil verfügt über einen Edelstahl-Kolbenantrieb und wird pneumatisch betätigt. Das Ventil ist für den Einsatz in sterilen Anwendungsbereichen konzipiert. Das Ventil besitzt ein voll integriertes Automationsmodul und eine interne Steuerluftführung. Als Steuerfunktion stehen „Federkraft geschlossen (NC)“ und „Federkraft geöffnet (NO)“ zur Verfügung. Das integrierte Automationsmodul ist als Ventilanschaltung oder elektropneumatischer Stellungsregler verfügbar.
Typ: Membranventil, mit integriertem Automationsmodul
DN: 25: DN 25
Gehäuseform: T: T-Körper
Anschlussart: 37: Stutzen SMS 3008
Werkstoff Ventilkörper: 41: 1.4435 (316L), Vollmaterial
Membranwerkstoff: 17: EPDM
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 2T1: Antriebsgröße 2T1
DN-2: 25: DN 25
Anschlussart, Stutzen 2: 37: Stutzen SMS 3008
Ausführungsart: 1537: Ra ≤ 0,4 µm (15 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE4, innen/außen elektropoliert
Automationsmodul: B2: Ventilanschaltung, AS-Interface, Spec. 3.0, 62 Slaves mit integrierten Pilotventilen, Positionsrückmeldung und Teach-In
Oberfläche: 1537: Ra ≤ 0,4 µm (15 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE4, innen/außen elektropoliert
Membrangröße: 25: Membrangröße 25
Das 2/2-Wege-Membranventil GEMÜ 651 verfügt über einen Edelstahl-Kolbenantrieb und wird pneumatisch betätigt. Das Ventil ist für den Einsatz in sterilen Anwendungsbereichen konzipiert. Das Ventil besitzt ein voll integriertes Automationsmodul und eine interne Steuerluftführung. Als Steuerfunktion stehen „Federkraft geschlossen (NC)“ und „Federkraft geöffnet (NO)“ zur Verfügung. Das integrierte Automationsmodul ist als Ventilanschaltung oder elektropneumatischer Stellungsregler verfügbar.
Typ: 651: Membranventil, mit integriertem Automationsmodul
DN: 25: DN 25
Gehäuseform: T: T-Körper
Anschlussart: 37: Stutzen SMS 3008
Werkstoff Ventilkörper: 41: 1.4435 (316L), Vollmaterial
Membranwerkstoff: 17: EPDM
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 2T1: Antriebsgröße 2T1
DN-2: 25: DN 25
Anschlussart, Stutzen 2: 37: Stutzen SMS 3008
Ausführungsart: 1537: Ra ≤ 0,4 µm (15 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE4, innen/außen elektropoliert
Automationsmodul: B2: Ventilanschaltung, AS-Interface, Spec. 3.0, 62 Slaves mit integrierten Pilotventilen, Positionsrückmeldung und Teach-In
Oberfläche: 1537: Ra ≤ 0,4 µm (15 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE4, innen/außen elektropoliert
Membrangröße: 25: Membrangröße 25
Artikelnummer: 88443423 651 25T37411712T1 25371537B2
La vanne à membrane 2/2 voies GEMÜ 651 dispose d'un actionneur à piston en inox à commande pneumatique. La vanne est conçue pour les applications stériles. La vanne possède un module d'automatisation complètement intégré et une conduite d'air de réglage interne. Cette vanne existe en fonctions de commande « Normalement fermée » (NF) et « Normalement ouverte » (NO). Module d'automatisation intégré disponible en tant que boîtier de contrôle et de commande ou positionneur électropneumatique.
Type: 651: Vanne à membrane, avec module d'automatisation intégré
DN: 25: DN 25
Forme du corps: T: Corps en T
Type de raccordement: 37: Embouts SMS 3008
Matériau du corps de vanne: 41: 1.4435 (316L), Bloc usiné
Matériau de la membrane: 17: EPDM
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 2T1: Taille d'actionneur 2T1
DN -2: 25: DN 25
Type de raccordement, embout2: 37: Embouts SMS 3008
Type d'exécution: 1537: Ra ≤ 0,4 µm (15 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 HE4, électropoli intérieur et extérieur
Module d'automatisation: B2: Boîtier de contrôle et de commande, AS-Interface Spec. 3.0, 62 esclaves, électrovannes pilote intégrées, détection de position et Teach-In
Surface: 1537: Ra ≤ 0,4 µm (15 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 HE4, électropoli intérieur et extérieur
Taille de membrane: 25: Taille de membrane 25
La vanne à membrane 2/2 voies GEMÜ 651 dispose d'un actionneur à piston en inox à commande pneumatique. La vanne est conçue pour les applications stériles. La vanne possède un module d'automatisation complètement intégré et une conduite d'air de réglage interne. Cette vanne existe en fonctions de commande « Normalement fermée » (NF) et « Normalement ouverte » (NO). Module d'automatisation intégré disponible en tant que boîtier de contrôle et de commande ou positionneur électropneumatique.
Type: 651: Vanne à membrane, avec module d'automatisation intégré
DN: 25: DN 25
Forme du corps: T: Corps en T
Type de raccordement: 37: Embouts SMS 3008
Matériau du corps de vanne: 41: 1.4435 (316L), Bloc usiné
Matériau de la membrane: 17: EPDM
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 2T1: Taille d'actionneur 2T1
DN -2: 25: DN 25
Type de raccordement, embout2: 37: Embouts SMS 3008
Type d'exécution: 1537: Ra ≤ 0,4 µm (15 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 HE4, électropoli intérieur et extérieur
Module d'automatisation: B2: Boîtier de contrôle et de commande, AS-Interface Spec. 3.0, 62 esclaves, électrovannes pilote intégrées, détection de position et Teach-In
Surface: 1537: Ra ≤ 0,4 µm (15 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 HE4, électropoli intérieur et extérieur
Taille de membrane: 25: Taille de membrane 25
Numéro d'article: 88443423 651 25T37411712T1 25371537B2
The tender texts have been copied to the clipboard