497300L2D4J5S0 GB232 0104

Butterfly valve, manual

Item number: 88823259
Description
Type 497 Butterfly valve body with manual operator
DN 300 DN 300
Body configuration L Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type D ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 20, For LUG housing / threaded holes UNC thread
Body material 4 316L
Disc/shaft material J 316L / 1.4404, polished, Ra ≤ 0.8 µm
Seat (liner) 5S TFM/silicone FDA approval
Control function 0 Manually operated
Operator version GB232 Gearbox, aluminium die-cast housing
Execution type 0104 Media wetted parts cleaned for high purity media and packed in plastic bag

The GEMÜ 497 Edessa PTFE seal butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. Disc and shaft are one piece, body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 1200 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

  • Suitable for chemically corrosive media
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • High-quality selection of materials can be combined in different ways
  • High level of plant reliability thanks to one-piece shaft and spring-washer-supported seal system
  • Long service life thanks to shaft bearings and special disc and liner geometry
  • Lockable hand lever
  • Optional stainless steel hand lever