DR0060U F05/07 S14E

Actuator, pneumatic, DA

Item number: 88366913
Description
Type DR Double acting quarter turn actuator, DR=double acting;clockwise rotation (CW), Premium actuator, pneumatic, double acting, clockwise rotation
Actuator version 0060U 00060 (DR/DL/D3/D4/SC/SO/S3/S4)
Actuator flange F05F07 F05/F07, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Location spigot N Without location spigot (standard)
Coupling and wrench size S14 Star, WAF 14 mm, Star, WAF = 14 mm
Material E Version E (SC/SO/DR/DL) for agressive environment, seawater, body/end cap aluminum with anodized and PTFE coating, shaft stainless steel, screws A2, Version E (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environment, seawater, body/end cap aluminum with anodized and PTFE coating, shaft stainless steel, screws A2
Control pressure range 2,5-8,0 2,5-8,0 bar
GEMUE type DU06 DR0060U
GEMUE actuator spring set A 0, Springs on each side (DR/DL/D3/D4)
GEMUE connection P F05/F07 S14
GEMUE actuator execution 1 Version E (DR/DL/D3/D4/SC/SO/S3/S4)

GEMÜ DR is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • Interface in accordance with EN ISO 5211
  • Diverse accessories