620 40D38835M31KN

Diaphragm valve, pneumatic

Item number: 88773842
Description
Type 620 Diaphragm valve, pneumatically operated, cast iron distance piece
DN 40 DN 40
Body configuration D 2/2-way body
Connection type 38 Flanges ANSI Class 150 RF, Face to face MSS SP-88
Valve body material 83 EN-GJS-400-18-LT (GGG-40.3), hard rubber lined
Diaphragm material 5M PTFE/EPDM two-piece
Control function 3 Double acting (DA)
Actuator version 1KN Membran actuator, plastic, diameter 170 mm
Diaphragm size 40 Diaphragm size 40

The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Suitable for particulate and abrasive media
  • Various lining materials are available, such as PFA, PP or hard rubber
  • Standard optical position indicator
  • Wide range of adaptation options for add-on components and accessories