566 8D 1C119C1S5L 250 0A

Control valve motorized

Item number: 88789667
Description
Type 566 Control valve
DN 8 DN 8
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material C1 ASTM A 351 CF3M, investment casting
Voltage / Frequency C1 24 V DC
Control module S5 Positioner, configured for emergency power supply module (NC)
Control characteristic L Linear
Kv value 250 250 l/h
Actuator version 0A Actuator size 0

The GEMÜ 566 eSyStep 2/2-way straight seat control valve has a body with an integrated control mechanism. Pneumatic and motorized actuator types are available. The GEMÜ 566 eSyStep control valve was specially developed for controlling small volumes and allows flow rates from 63 l/h to 2500 l/h.

  • Control of liquid and gaseous media from 63 to 2500 l/h
  • Linear or equal-percentage control characteristic options
  • Hermetic separation between medium and actuator
  • Actuator and actuator type can be changed without draining or removing the valve body from the piping
  • Various types of actuators available