4242IOLZ070101040101030-C

Combi switchbox SA

Item number: 88698861
Description
Type 4242 Combi switchbox
Fieldbus IOL IO-Link
Accessory Z Accessory
Housing material 07 Stainless steel base, PC cover
Action 01 Combi switchbox, single acting
Electrical connection 01 M12 plug, 5-pin, (IO-Link, AS-Interface, DeviceNet version)
Pneumatic connection 04 Air supply 6 mm angled connection, outlet 6 mm angled connection
Option 01 Manual override
Flow rate 01 14 Nl/min, size 1
Travel sensor version 030 Potentiometer 30 mm length
CONEXO C Integrated RFID chip for electronic identification and traceability

The GEMÜ 4242 combi switchbox is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.

  • Fieldbus connection AS-Interface (3.0), ASi-5 and DeviceNet (optional)
  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • Can be fitted to GEMÜ valves or third-party actuators
  • On-site or remote end position programming via programming input
  • Integrated manual override