- Media temperature :0 to 135 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 25 to 300
- Detection range:0,1 to 10 m/s
- Connection types:Flange | Spigot | Union end | Weld-in sleeve
- Metering tube materials:1.4435
- Supply voltages:24 V DC
- Electrical connection type:M12 plug | M12 socket
- Conformities:EAC
{"ANSCHLUSSART":[{"i":2,"v":"Studs"},{"i":13,"v":"Flange"},{"i":15,"v":"Tilslutningsende"},{"i":19,"v":"Indsvejsningsmuffe"}],"ANTRIEBSART":[{"i":2,"v":"Med fri spindelende"}],"DFM_FUNKTIONSPRINZIP":[{"i":1,"v":""}],"FELDBUS":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1275,"v":"1.4435"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":135,"v":"135"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":46,"v":"DN 125 (5'')"},{"i":47,"v":"DN 250"},{"i":52,"v":"DN 200"},{"i":53,"v":"DN 100 (4'')"},{"i":54,"v":"DN 300"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":61,"v":"DN 150 (6'')"},{"i":64,"v":"DN 50 (2'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}]}