- Media temperature:-10 to 220 °C
- Ambient temperature:-20 to 60 °C
- Operating pressure :0 to 63 bar
- Nominal sizes:DN 8 to 100
- Body configurations:2/2-way body
- Connection types:Clamp | Spigot
- Connection standards:ASME | DIN | ISO | SMS
- Body materials:1.4435 (316L), investment casting material
- Seal materials:PTFE TFM™
- Supply voltage:12 V AC, 50/60 Hz | 12 V DC | 230 V AC, 50 Hz | 24 - 240 V AC/DC | 24 V AC, 50/60 Hz | 24 V DC
- Operating time 90°:4 to 58 s
- Protection class:IP 65, IP 67, IP 68
{"ANSCHLUSSART":[{"i":2,"v":"Studs"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":3,"v":"elektromotorisk"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":16,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":262,"v":"1.4435 (316L), fingodsmateriale"}],"KONFORMITAET":[{"i":2,"v":"TA-Luft"},{"i":12,"v":"USP"},{"i":14,"v":"ATEX"},{"i":19,"v":"Forordning (EU) nr. 10\/2011"},{"i":20,"v":"Forordning (EF) nr. 1935\/2004"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":63,"v":"63"}],"MAX_MEDIENTEMPERATUR":[{"i":220,"v":"220"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"},{"i":78,"v":"DN 8 (1\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}