- Media temperature:-20 to 100 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 16 bar
- Nominal sizes:DN 10 to 100
- Body configurations:2/2-way body | Multi-port body
- Ball configurations:Control ball | L-port | T-port
- Connection types:Flange | Solvent cement socket | Spigot | Threaded connection | Union end
- Connection standards:ASTM | BS | DIN | EN | ISO | JIS
- Body materials:ABS | PP-H, grey | PVC-C, chlorinated | PVC-U, grey | PVDF
- Seal materials:EPDM | FKM
- Conformities:EAC
{"ANSCHLUSSART":[{"i":1,"v":"Kl\u00e6bemuffe"},{"i":2,"v":"Studs"},{"i":10,"v":"Gevind"},{"i":13,"v":"Flange"},{"i":15,"v":"Tilslutningsende"}],"ANTRIEBSART":[{"i":4,"v":"pneumatisk"}],"DICHTWERKSTOFF":[{"i":16,"v":""}],"KOERPERWERKSTOFF":[{"i":249,"v":"PVC-U, gr\u00e5"},{"i":259,"v":"PP-H, gr\u00e5"},{"i":1267,"v":"PVC-C, kloreret"},{"i":1291,"v":"PVDF"},{"i":1293,"v":"ABS"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":16,"v":"16"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}
- Media temperature:-20 to 100 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 16 bar
- Nominal sizes:DN 10 to 100
- Body configurations:2/2-way body | Multi-port body
- Ball configurations:Control ball | L-port | T-port
- Connection types:Flange | Solvent cement socket | Spigot | Threaded connection | Union end
- Connection standards:ANSI | BS | DIN | EN | ISO | JIS | NPT
- Body materials:ABS | PP-H, grey | PVC-C, chlorinated | PVC-U, grey | PVDF
- Seal materials:EPDM | FKM
- Conformities:EAC
{"ANSCHLUSSART":[{"i":1,"v":"Kl\u00e6bemuffe"},{"i":2,"v":"Studs"},{"i":10,"v":"Gevind"},{"i":13,"v":"Flange"},{"i":15,"v":"Tilslutningsende"}],"ANTRIEBSART":[{"i":5,"v":"manuel"}],"DICHTWERKSTOFF":[{"i":16,"v":""}],"KOERPERWERKSTOFF":[{"i":249,"v":"PVC-U, gr\u00e5"},{"i":259,"v":"PP-H, gr\u00e5"},{"i":1267,"v":"PVC-C, kloreret"},{"i":1291,"v":"PVDF"},{"i":1293,"v":"ABS"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":16,"v":"16"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}
- Media temperature:-20 to 100 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 16 bar
- Nominal sizes:DN 10 to 100
- Body configurations:2/2-way body | Multi-port body
- Ball configurations:Control ball | L-port | T-port
- Connection types:Flange | Solvent cement socket | Spigot | Threaded connection | Union end
- Connection standards:ANSI | BS | DIN | EN | ISO | JIS
- Body materials:ABS | PP-H, grey | PVC-C, chlorinated | PVC-U, grey | PVDF
- Seal materials:EPDM | FKM
- Supply voltage:12 V AC, 50/60 Hz | 12 V DC | 24 - 240 V AC/DC | 24 V AC, 50/60 Hz | 24 V DC
- Operating time 90°:4 to 30 s
- Protection class:IP 65, IP 67
{"ANSCHLUSSART":[{"i":1,"v":"Kl\u00e6bemuffe"},{"i":2,"v":"Studs"},{"i":10,"v":"Gevind"},{"i":13,"v":"Flange"},{"i":15,"v":"Tilslutningsende"}],"ANTRIEBSART":[{"i":3,"v":"elektromotorisk"}],"DICHTWERKSTOFF":[{"i":16,"v":""}],"KOERPERWERKSTOFF":[{"i":249,"v":"PVC-U, gr\u00e5"},{"i":259,"v":"PP-H, gr\u00e5"},{"i":1267,"v":"PVC-C, kloreret"},{"i":1291,"v":"PVDF"},{"i":1293,"v":"ABS"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":16,"v":"16"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}
- Media temperature:-10 to 220 °C
- Ambient temperature:-20 to 60 °C
- Operating pressure :0 to 63 bar
- Nominal sizes:DN 8 to 100
- Body configurations:2/2-way body
- Connection types:Clamp | Spigot
- Connection standards:ASME | DIN | ISO | SMS
- Body materials:1.4435 (316L), investment casting material
- Seal materials:PTFE TFM™
- Supply voltage:12 V AC, 50/60 Hz | 12 V DC | 230 V AC, 50 Hz | 24 - 240 V AC/DC | 24 V AC, 50/60 Hz | 24 V DC
- Operating time 90°:4 to 58 s
- Protection class:IP 65, IP 67, IP 68
{"ANSCHLUSSART":[{"i":2,"v":"Studs"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":3,"v":"elektromotorisk"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":16,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":262,"v":"1.4435 (316L), fingodsmateriale"}],"KONFORMITAET":[{"i":2,"v":"TA-Luft"},{"i":12,"v":"USP"},{"i":14,"v":"ATEX"},{"i":19,"v":"Forordning (EU) nr. 10\/2011"},{"i":20,"v":"Forordning (EF) nr. 1935\/2004"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":63,"v":"63"}],"MAX_MEDIENTEMPERATUR":[{"i":220,"v":"220"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"},{"i":78,"v":"DN 8 (1\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}
- Media temperature:-20 to 180 °C
- Ambient temperature:-20 to 60 °C
- Operating pressure :0 to 40 bar
- Nominal sizes:DN 15 to 100
- Body configurations:2/2-way body
- Connection types:Flange
- Connection standards:ANSI | EN
- Body materials:1.4408, investment casting material
- Seal materials:PTFE
- Supply voltage:12 V DC | 230 V AC, 50 Hz | 24 - 240 V AC/DC | 24 V DC
- Operating time 90°:10 to 58 s
- Protection class:IP 65, IP 67, IP 68
- Conformities:ATEX | EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act)
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":3,"v":"elektromotorisk"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":16,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, fingodsmateriale"}],"KONFORMITAET":[{"i":2,"v":"TA-Luft"},{"i":14,"v":"ATEX"},{"i":19,"v":"Forordning (EU) nr. 10\/2011"},{"i":20,"v":"Forordning (EF) nr. 1935\/2004"},{"i":25,"v":"FDA"},{"i":27,"v":"Forordning (EF) nr. 2023\/2006"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}