Stillings- og procesregulatorer: Produktliste

Stillings- og procesregulatorer: Produktliste

GEMÜ 1434
1434
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Mode of action:Single acting
  • Flow rate:15 Nl/min
  • Measuring range:Max. 30 mm, linear
  • Supply voltage:24 V DC
  • Electrical connection types:M12 connector
  • Conformity:EAC
GEMÜ 1435
1435
  • Ambient temperature:-20 to 60 °C
  • Operating pressure :0 to 6 bar
  • Mode of action:Double acting | Single acting
  • Flow rate:50 Nl/min | 90 Nl/min
  • Measuring range:Max. 30 mm, linear | Max. 50 mm, linear | Max. 75 mm, linear | Max. 90°, radial
  • Supply voltage:24 V DC
  • Electrical connection types:M12 cable gland | M12 connector | M16 cable gland
  • Conformity:EAC
GEMÜ 1436
1436
  • Ambient temperature:0 to 60 °C
  • Operating pressure :1,5 to 7 bar
  • Mode of action:Double acting | Single acting
  • Flow rate:100 Nl/min | 172 Nl/min | 84 Nl/min
  • Measuring range:Max. 30 mm, linear | Max. 50 mm, linear | Max. 75 mm, linear | Max. 90°, radial
  • Supply voltage:24 V DC
  • Electrical connection types:M12 connector
  • Conformity:EAC
GEMÜ 1436 eco
1436 eco
  • Ambient temperature:0 to 60 °C
  • Operating pressure :1,5 to 7 bar
  • Mode of action:Single acting
  • Flow rate:100 Nl/min | 84 Nl/min
  • Measuring range:Max. 30 mm, linear | Max. 50 mm, linear | Max. 75 mm, linear | Max. 90°, radial
  • Supply voltage:24 V DC
  • Electrical connection types:M12 connector
  • Conformity:EAC | UL listed
GEMÜ 1441
1441
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :1,5 to 7 bar
  • Mode of action:Double acting | Single acting
  • Flow rate:115 Nl/min
  • Linear measuring range:2 to 75 mm
  • Radial measuring range:0to 90°
  • Supply voltage:Via set value signal
  • Electrical connection types:M16 cable gland | M12 plug
  • Communication modes:BLE | HART
  • Conformity:ATEX | FCC | IECEx

Flervejsventilblokke: Produktion af ultrarent vand - ionbyttere, omvendt osmose og elektrodeionisering

Flervejsventilblokke: Produktion af ultrarent vand - ionbyttere, omvendt osmose og elektrodeionisering
Som førende producent af komplekse flervejsventilblokke af rustfrit stål har GEMÜ oparbejdet et fantastisk ry inden for bio/farma-branchen. GEMÜ udnytter den opnåede knowhow og erfaring til industrielle applikationer og designer og producerer flervejsventilblokke af pla
mere