- Media temperature :0 to 100 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 25 to 300
- Body configurations:2/2-way body
- Connection types:Flange
- Connection standards:ANSI | EN | ISO
- Body materials:EN-GJL-250, cast iron material | EN-GJS-400-18-LT, SG iron material | EN-GJS-500-7, ductile iron material
- Body lining:Butyl | Hard rubber | Soft rubber
- Diaphragm materials:CR | EPDM | IIR | NBR | NR
- Conformities:CRN | EAC
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":5,"v":"manuel"}],"DICHTWERKSTOFF":[{"i":38,"v":""}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG-jernmateriale"},{"i":252,"v":"EN-GJS-500-7, SG-jernmateriale"},{"i":253,"v":"EN-GJL-250, gr\u00e5t st\u00f8bejern"}],"KONFORMITAET":[{"i":31,"v":"EAC"},{"i":32,"v":"CRN"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":46,"v":"DN 125 (5'')"},{"i":47,"v":"DN 250"},{"i":52,"v":"DN 200"},{"i":53,"v":"DN 100 (4'')"},{"i":54,"v":"DN 300"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":61,"v":"DN 150 (6'')"},{"i":64,"v":"DN 50 (2'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"STERILISATIONSTEMPERATUR":[{"i":"nicht sterilisierbar","v":"nicht sterilisierbar"}]}
- Media temperature :0 to 100 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 7 bar
- Nominal sizes:DN 25 to 250
- Body configurations:2/2-way body
- Connection types:Flange
- Connection standards:ANSI | EN | ISO
- Body materials:EN-GJL-250, cast iron material | EN-GJS-400-18-LT | EN-GJS-400-18-LT, SG iron material | EN-GJS-500-7, ductile iron material
- Body lining:Butyl | Hard rubber | Soft rubber
- Diaphragm materials:CR | EPDM | IIR | NBR | NR
- Conformities:CRN | EAC
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"pneumatisk"}],"DICHTWERKSTOFF":[{"i":38,"v":""}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG-jernmateriale"},{"i":252,"v":"EN-GJS-500-7, SG-jernmateriale"},{"i":253,"v":"EN-GJL-250, gr\u00e5t st\u00f8bejern"},{"i":1278,"v":"EN-GJS-400-18-LT"}],"KONFORMITAET":[{"i":31,"v":"EAC"},{"i":32,"v":"CRN"}],"MAX_BETRIEBSDRUCK":[{"i":7,"v":"7"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":46,"v":"DN 125 (5'')"},{"i":47,"v":"DN 250"},{"i":52,"v":"DN 200"},{"i":53,"v":"DN 100 (4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":61,"v":"DN 150 (6'')"},{"i":64,"v":"DN 50 (2'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}]}