Type
Filter
505: Pharmaceutical angle seat globe valve, manually operated with plastic handwheel
DN
Filter
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
80: Clamp ASME BPE, face-to-face dimension FTF ASME BPE
Valve body material
Filter
41: 1.4435 (316L), block material
C2: 1.4435, investment casting
Seat seal
Filter
5P: PTFE USP Class VI
Control function
Filter
0: Manually operated with handwheel clamp
Actuator version
Filter
1GP: Actuator size 1, under the seat, plastic handwheel, manually operated
1KP: Actuator size 1KP
2GP: Actuator size 2GP
2KP: Actuator size 2KP
3GP: Actuator size 3GP
3KP: Actuator size 3KP
Connection type, spigot 2
Filter
OHNE
Execution type
Filter
1903: Internal <= Ra 0.6 µm mechanically polished, external surface electrolytically gloss polished
1904: Internal <= Ra 0.8 µm mechanically polished, external surface electrolytically gloss polished
1909: Internal <= Ra 0.4 µm mechanically polished, external surface electrolytically gloss polished
Special version
Filter
F: Special version with bellows
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability