The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Hermetic separation between medium and actuator
Optional flow direction and installation position
Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 673: Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Control function: 0: manually operated
Actuator version: 2P9: Operator size 2, sealed, silicone seals
Execution type: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Surface: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size: 25: Diaphragm size 25
CONEXO: C: Integrated RFID chip for electronic identification and traceability
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 673: Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Control function: 0: manually operated
Actuator version: 2P9: Operator size 2, sealed, silicone seals
Execution type: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Surface: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size: 25: Diaphragm size 25
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88945282 673 25D80401702P9 1537-C
Das 2/2-Wege-Membranventil GEMÜ 673 verfügt über ein temperaturbeständiges Kunststoff-Handrad und wird manuell betätigt. Eine Schließbegrenzung zur Erhöhung der Membranstandzeiten und eine optische Stellungsanzeige sind serienmäßig integriert.
Typ: Membranventil, manuell betätigt, Kunststoff-Handrad, Metall-Zwischenstück, Schließbegrenzung, optische Stellungsanzeige
DN: 25: DN 25
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 80: Clamp ASME BPE, Baulänge ASME BPE, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 40: 1.4435 (F316L), Schmiedekörper
Membranwerkstoff: 17: EPDM
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 2P9: Antrieb abgedichtet, Dichtelemente Silikon
Ausführungsart: 1537: Ra ≤ 0,4 µm (15 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE4, innen/außen elektropoliert
Oberfläche: 1537: Ra ≤ 0,4 µm (15 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE4, innen/außen elektropoliert
Membrangröße: 25: Membrangröße 25
CONEXO: C: integrierter RFID-Chip zur elektronischen Identifizierung und Rückverfolgbarkeit
Das 2/2-Wege-Membranventil GEMÜ 673 verfügt über ein temperaturbeständiges Kunststoff-Handrad und wird manuell betätigt. Eine Schließbegrenzung zur Erhöhung der Membranstandzeiten und eine optische Stellungsanzeige sind serienmäßig integriert.
Typ: 673: Membranventil, manuell betätigt, Kunststoff-Handrad, Metall-Zwischenstück, Schließbegrenzung, optische Stellungsanzeige
DN: 25: DN 25
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 80: Clamp ASME BPE, Baulänge ASME BPE, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 40: 1.4435 (F316L), Schmiedekörper
Membranwerkstoff: 17: EPDM
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 2P9: Antrieb abgedichtet, Dichtelemente Silikon
Ausführungsart: 1537: Ra ≤ 0,4 µm (15 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE4, innen/außen elektropoliert
Oberfläche: 1537: Ra ≤ 0,4 µm (15 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE4, innen/außen elektropoliert
Membrangröße: 25: Membrangröße 25
CONEXO: C: integrierter RFID-Chip zur elektronischen Identifizierung und Rückverfolgbarkeit
Artikelnummer: 88945282 673 25D80401702P9 1537-C
La vanne à membrane 2/2 voies GEMÜ 673est équipée d'un volant en plastique résistant aux hautes températures et est à commande manuelle. Un limiteur de serrage pour augmenter la durée de vie de la membrane, ainsi qu'un indicateur optique de position sont intégrés de série.
Type: 673: Vanne à membrane, commande manuelle, volant en plastique, rehausse métallique,limiteur de serrage indicateur optique de position
DN: 25: DN 25
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 80: Clamps ASME BPE encombrement ASME BPE
Matériau du corps de vanne: 40: 1.4435 (F316L), Inox forgé
Matériau de la membrane: 17: EPDM
Fonction de commande: 0: Commande manuelle
Type d'actionneur: 2P9: Taille d'actionneur 2, étanché, joints silicone
Type d'exécution: 1537: Ra ≤ 0,4 µm (15 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 HE4, électropoli intérieur et extérieur
Surface: 1537: Ra ≤ 0,4 µm (15 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 HE4, électropoli intérieur et extérieur
Taille de membrane: 25: Taille de membrane 25
CONEXO: C: Puce RFID intégrée pour identification électronique et traçabilité
La vanne à membrane 2/2 voies GEMÜ 673est équipée d'un volant en plastique résistant aux hautes températures et est à commande manuelle. Un limiteur de serrage pour augmenter la durée de vie de la membrane, ainsi qu'un indicateur optique de position sont intégrés de série.
Type: 673: Vanne à membrane, commande manuelle, volant en plastique, rehausse métallique,limiteur de serrage indicateur optique de position
DN: 25: DN 25
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 80: Clamps ASME BPE encombrement ASME BPE
Matériau du corps de vanne: 40: 1.4435 (F316L), Inox forgé
Matériau de la membrane: 17: EPDM
Fonction de commande: 0: Commande manuelle
Type d'actionneur: 2P9: Taille d'actionneur 2, étanché, joints silicone
Type d'exécution: 1537: Ra ≤ 0,4 µm (15 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 HE4, électropoli intérieur et extérieur
Surface: 1537: Ra ≤ 0,4 µm (15 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 HE4, électropoli intérieur et extérieur
Taille de membrane: 25: Taille de membrane 25
CONEXO: C: Puce RFID intégrée pour identification électronique et traçabilité
Numéro d'article: 88945282 673 25D80401702P9 1537-C
The tender texts have been copied to the clipboard