Type
Filter
C50: Plastic globe valve, pneumatic
Connection size
Filter
4: 4mm; 1/4", international code: 4
6: 3/8", international code: 6
8: 1/2", international code: 8
12: 3/4", international code: 12
16: 1", international code: 16
20: 1 1/4", international code: 20
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
73: Flare connection with CPFA union nut
75: Flare connection with PVDF union nut
77: Flare connection with PFA union nut
79: Super 300 type Pillar connection
PL: PrimeLock connection
Valve body material
Filter
26: Modified PTFE, polytetrafluoroethylene
30: PFA, perfluoroalkoxy
Seal material
Filter
5: PTFE
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
Actuator version
Filter
0A1: Operator size 0, seat diameter 2.48 mm, with optical position indicator
1A1: Actuator size 1, seat diameter 6.38 mm, with optical position indicator
1AH: Actuator size 1, seat diameter 6.38 mm, with optical position indicator, high temperature version
2A1: Operator size 2, seat diameter 9.55 mm, with optical position indicator
2AH: Actuator size 2, seat diameter 9.55 mm, with optical position indicator, high temperature version
3A1: Operator size 3, seat diameter 15.80 mm
4A1: Actuator size 4, seat diameter 22.25 mm
Regulating cone
Filter
OHNE
Execution type
Filter
OHNE
7125: with coated compression spring and screws
High Purity version
Filter
HPW: High Purity white