Switch
Filter
206: Proximity switch, 2 wire, NAMUR, ATEX ia P+F, NCN3-F25F-N4-V1
217: Proximity switch, 2 wire, NAMUR, ATEX ia IFM, NN5008
218: Proximity switch, 2-wire, NAMUR, ATEX ia P+F, NCN3-F31K-N4-V1-V1 with 1 solenoid valve connection
219: Proximity switch, 2x2 wire, normally closed, PNP, 10-36VDC IFM, IN5327
221: Proximity switch, 2x2 wire, normally open, NAMUR P+F, NCN3-F31K-N4-K-Y244381
312: Proximity switch, 3 wire, dual, normally open, PNP, 10-30VDC P+F, NBN3-F25F-E8-V1
316: Proximity switch, 3 wire, dual, normally open, PNP,10-36VDC IFM, IN5225
317: Proximity switch, 3 wire, dual, normally open, PNP, 10-30VDC P+F, NBN3-F31-E8-V1
319: Proximity switch, 3 wire, dual, normally open, PNP, 10-30VDC P+F, NBN4-F25-E8-V1
324: Proximity switch, 3 wire, dual, normally open, PNP,10-36VDC IFM, IN5285
400: Proximity switch, 4-wire, dual NO contact, PNP, 10-30VDC P+F, NBN3-F31K-E8 with 1 solenoid valve connection
AS1: Proximity switch, 3-wire, IFM AC2316, DUAL SENSOR T5 2SI 1DO T M12
NAMUR size (VDI/VDE)
Filter
01: Hole spacing 80 x 30, shaft height 20
02: Hole spacing 80 x 30, shaft height 30
03: Hole spacing 130 x 30, shaft height 30
04: Hole spacing 130 x 30, shaft height 50
A2: Hole spacing 80 X 30, distance adapter 10 mm for F25
F2: Hole spacing 80 x 30, shaft height 30 Puck Flexibel