GEMÜ-membranventiler single-use

Til brug i Single-Use-anlæg og hybridsystemer

GEMÜ-membranventiler single-use

Anvendelsesområder og brancher

Hovedanvendelsesområderne for membranventilerne GEMÜ SUMONDO er sterile processer inden for lægemidler, fødevarer og bioteknologi. GEMÜ-Single-Use-membranventiler kan også anvendes som reguleringsventiler til sterile applikationer. Ud over ligeløbsventiler fås der også T- ventilhuse og vinkelventilhuse.

GEMÜ Q30
Q30
  • Media temperature:Please observe the tube manufacturer's specifications
  • Ambient temperature:Actuator: 0 to 60 °C, Tube: Please observe the tube manufacturer's specifications
  • Operating pressure:Please observe the tube manufacturer's specifications
  • Tube's outside diameter:1/4'' | 3/8'' | 7/16'' | 1/2'' | 5/8'' | 3/4'' | 7/8'' | 1 1/8'' | 1 1/6'' | 1 1/4'' | 1 2/5'' | 1 13/32'' | 1 3/7'' | 1 1/2''
  • Tube's inside diameter:1/8'' | 1/4'' | 3/8'' | 1/2'' | 3/4'' | 1''
  • Body materials:1.4404/PA6 | PA6
GEMÜ Q40
Q40
  • Media temperature:Please observe the tube manufacturer's specifications
  • Ambient temperature:Actuator: 0 to 60 °C, Tube: Please observe the tube manufacturer's specifications
  • Operating pressure:max. 6 bar, Please observe the tube manufacturer's specifications
  • Tube outside diameter:1/4'' | 3/8'' | 7/16'' | 1/2'' | 5/8'' | 3/4'' | 7/8'' | 1 1/8'' | 1 3/16'' | 1 13/32'' | 1 3/7'' | 1 1/2''
  • Tube's inside diameter:1/8'' | 1/4'' | 3/8'' | 1/2'' | 3/4'' | 1''
  • Body materials:1.4404/PA6 | PA6
  • Conformity:EAC
GEMÜ Q50
Q50
  • Media temperature:Please observe the tube manufacturer's specifications
  • Ambient temperature:Actuator: 0 to 60 °C, Tube: Please observe the tube manufacturer's specifications
  • Operating pressure:max. 6 bar, Please observe the tube manufacturer's specifications
  • Tube outside diameter:1/4'' | 3/8'' | 7/16'' | 1/2'' | 5/8'' | 3/4'' | 7/8''
  • Tube's inside diameter:1/8'' | 1/4'' | 3/8'' | 1/2''
  • Body materials:1.4404/PA6 | PA6
  • Supply voltage:24 V DC
  • Actuating speed:max. 3 mm/s
  • Protection class:IP 65
  • Conformity:EAC
GEMÜ Q51
Q51
  • Media temperature:Please observe the tube manufacturer's specifications
  • Ambient temperature:Actuator: 0 to 40 °C, Tube: Please observe the tube manufacturer's specifications
  • Operating pressure:max. 4,5 bar, Please observe the tube manufacturer's specifications
  • Tube outside diameter:1/4'' | 3/8'' | 7/16'' | 1/2''
  • Tube's inside diameter:1/8'' | 1/4''
  • Body materials:1.4404 | PA6
  • Supply voltage:24 V DC
  • Actuating speed:Max. 2 mm/s
  • Protection class:IP 65
GEMÜ SU40
SU40
  • Media temperature :5 to 40 °C
  • Ambient temperature:0 to 40 °C
  • Operating pressure :0 to 4,9 bar
  • Nominal sizes:DN 8 to 25
  • Connection types:Clamp | Hose barb
  • Body materials:PP-R, natural
  • Diaphragm materials:TPE
  • Conformities:EAC | USP
GEMÜ SU60
SU60
  • Media temperature:5 to 40 °C
  • Ambient temperature:0 to 40 °C
  • Operating pressure :0 to 4,9 bar
  • Nominal sizes:DN 8 to 25
  • Connection types:Clamp | Hose barb
  • Body materials:PP-R, natural
  • Diaphragm materials:TPE
  • Supply voltage:24 V DC
  • Actuating speed:max. 6 mm/s
  • Protection class:IP 65
  • Conformities:EAC | USP
GEMÜ SUB
SUB
  • Nominal sizes : 1/4''“ (DN8) to 1''“ (DN25)
  • Media temperature: 5 to 40 °C
  • Ambient temperature: 0 to 40 °C
  • Connection types *: Clamp | Hose barb
  • Body materials: PP-R, natural
  • Diaphragm materials: TPE
  • Conformities: EAC | USP
  • Operating pressure*: 0 to 4,9 bar
GEMÜ SUHK
SUHK
  • Nominal sizes : 1/4''“ (DN8) to 1''“ (DN25)
  • Media temperature: 5 to 40 °C
  • Ambient temperature: 0 to 40 °C
  • Connection types *: Clamp | Hose barb
  • Body materials: PP-R, natural
  • Diaphragm materials: TPE
  • Conformities: EAC | USP
  • Operating pressure*: 0 to 4,9 bar