- Media temperature :-10 to 60 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :1 to 10 bar
- Nominal size:DN 2
- Electrical connection types:Plug, design A
- Supply voltages:110 V AC, 50 Hz | 230 V AC, 50 Hz | 24 V AC, 50 Hz | 24 V DC
- Connection types:Threaded connection
- Connection standards:DIN
- Body materials:1.4581 | Aluminium
- Conformities:ATEX | EAC
{"ANSCHLUSSART":[{"i":10,"v":"Gevind"}],"ANTRIEBSART":[{"i":1,"v":"elektro-magnetisk"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":20,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1271,"v":"1.4581"},{"i":1294,"v":"Aluminium"}],"KONFORMITAET":[{"i":14,"v":"ATEX"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":60,"v":"60"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":69,"v":"DN 2"}],"PILOTVENTIL":[{"i":"2","v":"true"}]}