Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Variable area flow meter with plastic measuring tube

GEMÜ 870

Transparent flow meter with scale and red float for precise measurement of the volume flow in industrial piping systems. Ideal for use with liquids and chemicals.

Flexibly configurable flow meter with PVDF float

Product information

​The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

Key features

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • ATEX version available as an option
Transparent flow meter with scale and red float for precise measurement of the volume flow in industrial piping systems. Ideal for use with liquids and chemicals.

Technical details

Parameters
Value
Connection types
Flange
Stutzen
Union end
Liquid measuring range
1 to 1000 l/h
Error of measurement
± 1% of final value and ± 3% of measured value
Media temperature
-20 to 120 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 10 to 25
Metering tube materials
PA, transparent
PSU
PVC-U, transparent
Float materials
PVDF
Conformities
ATEX
FDA

Downloads

14 Results
  • Instruções de operação GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885 ptb

    pdf (1 MB) -
    PT

  • Notice d'utilisation GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    FR

  • Instrucciones de uso GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    ES

  • Instrukcja obsługi GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    PL

  • Fiche technique GEMÜ 850, 851, 855, 857, 861, 865, 867, 875, 880, 870, 885

    pdf (3 MB) -
    FR

  • Användarhandbok GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    SV

  • Betriebsanleitung / Operating instructions GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    DE/EN

  • Datenblatt GEMÜ 850, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (3 MB) -
    DE

  • Manual de exploatare GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    RO

  • 操作说明 GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    ZH

  • Návod k obsluze GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    CS

  • Üzemeltetési útmutató GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    HU

Suitable services