Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pressure gauge with PFA pressure transmitter

GEMÜ C30 HydraLine

Mechanical GEMÜ pressure gauge with transparent plastic fitting for precise pressure measurement in pipelines – ideal for chemical and pharmaceutical processes.

Analogue pressure gauge with hermetic separation of media made of PFA

Product information

The GEMÜ C30 pressure measurement device is equipped with a PFA pressure transmitter and an analogue pressure gauge. The device body is made of PFA/PTFE and can be integrated directly into the piping system using flare unions. The pressure transmission is carried out with a monitoring liquid (standard IPA (isopropyl alcohol)/DI water, others available on request).

Key features

  • Working medium hermetically isolated from the gauge by a patented PFA double diaphragm
  • Device body consists of PFA/PTFE
  • The proven GEMÜ CleanStar® technology is the basis of the transmitter
  • Pressure gauge can be positioned through 360° enabling individual user options
  • Option with electronic switching contacts
  • Production, assembly, calibration and packaging in cleanroom ISO 6
Mechanical GEMÜ pressure gauge with transparent plastic fitting for precise pressure measurement in pipelines – ideal for chemical and pharmaceutical processes.

Technical details

Parameters
Value
Max. operating pressure
6 bar
Media temperature
5 to 60 °C
Nominal sizes
1/4'' (DN 4) to 1 1/4'' (DN 25)
Connection type
Flare
NPT thread
Body material
PFA
PTFE
Conformities
FDA

Downloads

4 Results
  • Datasheet GEMÜ C30 HPW (US)

    pdf (663 KB) -
    EN

  • Data sheet GEMÜ C30

    pdf (663 KB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ C30 hydra gauge

    pdf (194 KB) -
    DE/EN

  • Datenblatt GEMÜ C30

    pdf (663 KB) -
    DE

Suitable services