Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pressure measurement device with PTFE separating diaphragm

GEMÜ C33 HydraLine

White GEMÜ pressure and temperature measuring device with sensor cable, suitable for high-purity applications and aggressive media in the chemical industry.

High-purity pressure measurement device with hermetically sealed ceramic measuring cell

Product information

The GEMÜ C33 HydraLine electronic pressure measurement device comprises a PTFE body and a housing made of PTFE, PVDF and FKM. It has a ceramic pressure measurement cell which is separated from the process medium by an innovative new sealing concept. This means the process medium only comes into contact with PTFE. The GEMÜ C33 HydraLine has a leak detection hole for easy leakage detection and can be integrated directly into the piping system via flare unions.

Key features

  • Diaphragm is an integral part of the sensor envelope
  • Non-metallic ultra pure ceramic sensor
  • Media wetted area made exclusively of PTFE
  • Plastic housing for aggressive ambient conditions
  • Production, assembly, calibration and packaging in cleanroom ISO 6
White GEMÜ pressure and temperature measuring device with sensor cable, suitable for high-purity applications and aggressive media in the chemical industry.

Technical details

Parameters
Value
Measuring range
0 up to 6 bar or 0 up to 100 psi; for further measuring ranges, see Range overview
Error of measurement
± 1 % of final value ; for further error of measurements, see Range overview
Input signals
4–20 mA
Media temperature
0 to 80 °C
Ambient temperature
0 to 60 °C
Body materials
PTFE
Connection type
Flare
Nexus Connect®

Downloads

5 Results
  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Product certificate UL/C - GEMÜ C33

    pdf (132 KB) -
    EN

  • Operating instructions GEMÜ C33 HydraLine

    pdf (2 MB) -
    EN

  • Datasheet GEMÜ C33 HydraLine

    pdf (277 KB) -
    EN

  • Product certificate UL US - GEMÜ C33

    pdf (131 KB) -
    EN

Suitable services