Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic metal butterfly valve

GEMÜ D481 Victoria

Pneumatically controlled butterfly valve with stainless steel disc, elastic seal and flange connection – ideal for water treatment, chemical and process engineering.

Soft-seated, centrally mounted butterfly valve with special materials

Product information

The GEMÜ D481 Victoria soft seated butterfly valve has a metal actuator and is pneumatically operated. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. The butterfly valve is available in nominal sizes DN 25 Up to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

Key features

  • Available in large nominal sizes
  • Bubble tight sealing acc. to EN 12266-1/P12, leakage rate A
  • Special materials for disc, seal and valve body
  • Vulcanizable liner
  • Abrasion-resistant version possible
Pneumatically controlled butterfly valve with stainless steel disc, elastic seal and flange connection – ideal for water treatment, chemical and process engineering.

Technical details

Parameters
Value
Media temperature
-60 to 210 °C
Ambient temperature
-20 Up to 70 °C
Operating pressure
0 Up to 16 bar
Nominal sizes
DN 25 to 1600
Housing configurations
Lug
U section
Wafer
Connection standards
ANSI
AS
ASME
AWWA
BS
DIN
EN
ISO
JIS
Body materials
ASTM
EN-AC-46100, aluminium casting material
EN-AC-47100, aluminium casting material
EN-GJL-250
EN-GJS-400-15, SG iron material
EN-GJS-400-18-LT (GGG 40.3)
S275JR, cast steel material with epoxy coating
Body coating
Epoxy
Liner materials
CR
CSM (Hypalon®)
ECO
EPDM
NBR
SBR, abrasion resistant
Silicone
Disc materials
1.4408, investment casting material
1.4469, Duplex cast steel material
1.4539, forged material
2.0975, bronze casting material
2.4602 (alloy 22), block material
EN-GJS-400-15, SG iron material
Disc coating
EPDM
Epoxy
Halar®
NBR
Rilsan®
SBR
Conformities
ACS
DNV GL
DVGW Drinking Water
DVGW Gas
EAC
FDA
WRAS

Downloads

46 Results
  • Certificat du produit FDA - GEMÜ D48X PH EPDM Code L

    pdf (96 KB) -
    FR

  • Product certificate KTW, WRAS - GEMÜ D48X MO EPDM Code W

    pdf (98 KB) -
    EN

  • Karta katalogowa GEMÜ D480, D481, D487, D488

    pdf (3 MB) -
    PL

  • bs_a_IND_09_fertilizerproduction_pt

    pdf (1 MB) -
    PT

  • Product certificate FDA - GEMÜ D48X MO NBR Code U

    pdf (96 KB) -
    EN

  • Certificat du produit FDA - GEMÜ D48X PH EPDM Code M

    pdf (95 KB) -
    FR

  • Product certificate FDA - GEMÜ D48X PH EPDM Code L

    pdf (96 KB) -
    EN

  • Produktzertifikat KTW, WRAS - GEMÜ D48X PH EPDM Code W

    pdf (97 KB) -
    DE

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Type examination certificate DVGW-G - GEMÜ D48X

    pdf (908 KB) -
    DE/EN

  • Product certificate FDA - GEMÜ D48X MO EPDM Code L

    pdf (96 KB) -
    EN

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

Suitable services