Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve with metal body

GEMÜ 601

Manual diaphragm valve with stainless steel connections and black handwheel – ideal for the pharmaceutical, biotechnology, and food industries.

Compact valve with handwheel made of temperature-resistant plastic in MG 8

Product information

The GEMÜ 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.

Key features

  • Long service life of the diaphragm due to patented closing stroke limitation
  • Autoclave capability
  • CIP/SIP capable
  • Continuous minimum flow regulation thanks to closing stroke limiter
  • Compact design (ideal when space is at a premium)
Manual diaphragm valve with stainless steel connections and black handwheel – ideal for the pharmaceutical, biotechnology, and food industries.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
Max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 4 to 15
Body configurations
2/2-way body
Multi-port body
Tank valve body
Connection types
Clamp
Spigot
Threaded connection
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
SMS
Body materials
1.4408, investment casting material
1.4435, investment casting material
1.4435/316L, forged body material
1.4539/904L, forged and block material
Diaphragm materials
EPDM
FKM
PTFE/EPDM

Downloads

21 Results
  • Datenblatt GEMÜ 601, 602, 612, 673

    pdf (6 MB) -
    DE

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Technical information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 695, 687, 660, 650, 653, 654, 649

    pdf (169 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Produktbroschüre Winkelgeber

    pdf (195 KB) -
    DE

  • Notice d'utilisation GEMÜ 601, 602

    pdf (758 KB) -
    FR

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection - TÜV

    pdf (103 KB) -
    DE

  • Product brochure Angle gauge

    pdf (195 KB) -
    EN

  • Product certificate 3A - GEMÜ diaphragm valve collection

    pdf (209 KB) -
    EN

  • Declaration of Conformity - GEMÜ product collection

    pdf (104 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Technische Information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 649, 650, 651, 653, 654, 660, 687, 695

    pdf (170 KB) -
    DE

Suitable services