Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve with metal body

GEMÜ 605

Pneumatically operated diaphragm valve made of stainless steel with female thread connections – ideal for the pharmaceutical, biotechnology, and food industries.

Valve with low-maintenance plastic piston actuator in MG 8

Product information

The GEMÜ 605 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

Key features

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Compact design (ideal when space is at a premium)
  • Wide range of adaptation options for add-on components and accessories
Pneumatically operated diaphragm valve made of stainless steel with female thread connections – ideal for the pharmaceutical, biotechnology, and food industries.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 8 bar
Nominal sizes
DN 4 to 15
Body configurations
Straight through body
T body
Tank valve body
Connection types
Clamp
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
Body materials
(316L), forging material
1.4408, investment casting material
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
Diaphragm materials
EPDM
PTFE/EPDM
PTFE/FKM
Conformities
3A
BSE/TSE
CRN
EAC
EHEDG
FDA
FMEDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP

Downloads

29 Results
  • техпа́спорт GEMÜ 605

    pdf (889 KB) -
    RU

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Technical information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 695, 687, 660, 650, 653, 654, 649

    pdf (169 KB) -
    EN

  • Fiche technique GEMÜ 605, 625

    pdf (4 MB) -
    FR

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Produktbroschüre Winkelgeber

    pdf (195 KB) -
    DE

  • Ficha técnica GEMÜ 605

    pdf (876 KB) -
    ES

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection - TÜV

    pdf (103 KB) -
    DE

  • Product brochure Angle gauge

    pdf (195 KB) -
    EN

  • Datasheet GEMÜ 605, 625

    pdf (3 MB) -
    EN

  • Product certificate 3A - GEMÜ diaphragm valve collection

    pdf (209 KB) -
    EN

  • Functional safety FMEDA - GEMÜ 605, 610, 615, 625

    pdf (527 KB) -
    EN

Suitable services