Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve made of plastic

GEMÜ 610

Pneumatically operated plastic diaphragm valve with union nuts – ideal for water treatment, the chemical industry, and process engineering.

Compact diaphragm valve with plastic piston actuator

Product information

The GEMÜ 610 2/2-way diaphragm valve has a low maintenance plastic piston actuator and is pneumatically operated. An integral optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

Key features

  • Ideal for space-saving system design
  • Integral optical position indicator and closing stroke limiter as standard
  • Option with electrical position indicator
Pneumatically operated plastic diaphragm valve with union nuts – ideal for water treatment, the chemical industry, and process engineering.

Technical details

Parameters
Value
Media temperature
-10 to 80 °C
Ambient temperature
-10 to 50 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 12 to 20
Body configurations
Straight through body
Connection standards
BS
DIN
ISO
Connection types
Flare
Solvent cement socket
Spigot
thread
Union end
Body materials
PP, reinforced
PP-H, natural
PVC-U, grey
PVDF
Diaphragm materials
EPDM
FKM
NBR
PTFE/EPDM
Conformities
ACS
EAC
FDA
FMEDA
System 1+

Downloads

15 Results
  • ba_610_gb

    pdf (5 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Datenblatt GEMÜ 610

    pdf (3 MB) -
    DE

  • ba_610_fr

    pdf (5 MB) -
    FR

  • Functional safety FMEDA - GEMÜ 605, 610, 615, 625

    pdf (527 KB) -
    EN

  • Produktzertifikat OFI water - GEMÜ plastic diaphragm valve collection

    pdf (886 KB) -
    DE

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Konformitätserklärung OFI water - GEMÜ diaphragm valve collection

    pdf (886 KB) -
    DE

  • Data sheet GEMÜ 610

    pdf (3 MB) -
    EN

  • Product certificate NSF - GEMÜ product collection

    pdf (31 KB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ 610

    pdf (6 MB) -
    DE/EN

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

Suitable services