Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve with metal body

GEMÜ 612

Manually operated stainless steel diaphragm valve with welded ends and black handwheel – ideal for the pharmaceutical, biotechnology, and food industries.

Compact valve with temperature-resistant plastic handwheel

Product information

The GEMÜ 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.

Key features

  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable
  • Autoclave capability
  • Long diaphragm service life thanks to patented closing stroke limiter
  • Continuous minimum flow regulation thanks to closing stroke limiter
  • Optional PVDF handwheel available in white (not autoclavable)
Manually operated stainless steel diaphragm valve with welded ends and black handwheel – ideal for the pharmaceutical, biotechnology, and food industries.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
Max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 10 to 20
Body configurations
Multi-port body
Straight through body
Tank valve body
Connection types
Clamp
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
SMS
Body materials
(316L), forging material
1.4408, investment casting material
1.4435, investment casting material
1.4539 (904L), block material
1.4539 (904L), forged material
Diaphragm materials
EPDM
FKM
PTFE/EPDM
Conformities
3A
Belgaqua
CRN
EAC
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)

Downloads

19 Results
  • Datenblatt GEMÜ 601, 602, 612, 673

    pdf (6 MB) -
    DE

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Technical information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 695, 687, 660, 650, 653, 654, 649

    pdf (169 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection - TÜV

    pdf (103 KB) -
    DE

  • Product certificate 3A - GEMÜ diaphragm valve collection

    pdf (209 KB) -
    EN

  • Declaration of Conformity - GEMÜ product collection

    pdf (104 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Användarhandbok GEMÜ 612

    pdf (674 KB) -
    SV

  • Technische Information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 649, 650, 651, 653, 654, 660, 687, 695

    pdf (170 KB) -
    DE

  • Product certificate O2 - GEMÜ diaphragm valve collection

    pdf (54 KB) -
    DE/EN

  • Konformitätserklärung oil grease free - GEMÜ product collection

    pdf (104 KB) -
    DE

Suitable services