Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve with metal body

GEMÜ 615

Pneumatically operated stainless steel diaphragm valve with weld ends – ideal for the pharmaceutical, biotechnology, and food industries.

Compact valve with low-maintenance plastic piston actuator in MG10

Product information

The GEMÜ 615 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

Key features

  • CIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Compact design (ideal when space is at a premium)
  • Version according to ATEX on request
Pneumatically operated stainless steel diaphragm valve with weld ends – ideal for the pharmaceutical, biotechnology, and food industries.

Technical details

Parameters
Value
Media temperature
-10 to 80 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 10 to 20
Body configurations
Straight through body
Connection standards
ANSI
ASME
BS
DIN
EN
JIS
Connection types
Clamp
Spigot
thread
Body materials
(316L), forging material
1.4408, investment casting material
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
Diaphragm materials
EPDM
PTFE/EPDM
PTFE/FKM
Conformities
Belgaqua
BSE/TSE
EAC
FDA
FMEDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP

Downloads

24 Results
  • Instrucciones de uso GEMÜ 615

    pdf (5 MB) -
    ES

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Technical information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 695, 687, 660, 650, 653, 654, 649

    pdf (169 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Produktbroschüre Winkelgeber

    pdf (195 KB) -
    DE

  • Fiche technique GEMÜ 615

    pdf (4 MB) -
    FR

  • Product brochure Angle gauge

    pdf (195 KB) -
    EN

  • Datenblatt GEMÜ 615

    pdf (4 MB) -
    DE

  • Functional safety FMEDA - GEMÜ 605, 610, 615, 625

    pdf (527 KB) -
    EN

  • Certificat du produit machinery - GEMÜ product collection

    pdf (341 KB) -
    FR

  • Produktzertifikat machinery - GEMÜ product collection

    pdf (315 KB) -
    DE

  • Data sheet GEMÜ 615

    pdf (4 MB) -
    EN

Suitable services