Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive 2/2-way diaphragm valve with metal body

GEMÜ 628

Electrically operated diaphragm valve with flange connection and handwheel – ideal for the chemical industry, water treatment, and process automation.

Robust diaphragm globe valve with AUMA actuator

Product information

The GEMÜ 628 motorized 2/2-way diaphragm valve has a motor/control unit made by AUMA. The valve body has a weir-type design.

Key features

  • No auxiliary air pressure supply required
  • Diaphragm valve body combinations for virtually all media available
  • Optional flow direction
  • Valve can be cleaned without disassembly of actuator
  • Proven motorized actuators and control units in modular design
Electrically operated diaphragm valve with flange connection and handwheel – ideal for the chemical industry, water treatment, and process automation.

Technical details

Parameters
Value
Media temperature
0 up to 150 °C
Ambient temperature
0 to 50 °C
Operating pressure
0 up to 10 bar
Nominal sizes
DN 32 up to 150
Connection types
Flange
Thread
Body materials
EN-GJL-250, cast iron material
EN-GJS-400-18-LT (GGG 40.3)
EN-GJS-400-18-LT, SG iron material with butyl lining
EN-GJS-400-18-LT, SG iron material with hard rubber lining
EN-GJS-400-18-LT, SG iron material with soft rubber lining
EN-GJS-400-18-LT, SG iron material, PFA lined
EN-GJS-400-18-LT, SG iron material, PP lined
EN-GJS-500-7, ductile iron material, PFA lined
EN-GJS-500-7, ductile iron material, PP lined
Conformities
CRN
EAC

Downloads

2 Results
  • Data sheet GEMÜ 628

    pdf (2 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

Suitable services