Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve made of metal

GEMÜ 655

Manual diaphragm valve with flange connections and black handwheel – ideal for water treatment, the chemical industry, and process engineering.

Deep-seated diaphragm valve with metal handwheel

Product information

The GEMÜ 655 2/2-way diaphragm valve has a metal handwheel and is manually operated. The valve body has a full bore design.

Key features

  • High flow rate due to straight through flow
  • Suitable for media with a high solids content such as fibres, coarse particles and sludge
  • High mechanical stability
  • Customised painting and coating options on request
Manual diaphragm valve with flange connections and black handwheel – ideal for water treatment, the chemical industry, and process engineering.

Technical details

Parameters
Value
Media temperature
0 to 100 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 25 to 300
Body configurations
2/2-way bodies
Connection types
Flange
Connection standards
ANSI
EN
ISO
Body materials
EN-GJL-250, cast iron material
EN-GJS-400-18-LT (GGG 40.3)
EN-GJS-500-7, ductile iron material
Diaphragm materials
CR
EPDM
IIR
NBR
NR
Conformities
CRN
EAC

Downloads

4 Results
  • bs_a_IND_13_mining_industry_en

    pdf (2 MB) -
    EN

  • Operating instructions GEMÜ 655

    pdf (2 MB) -
    EN

  • Data sheet GEMÜ 655

    pdf (521 KB) -
    EN

  • Datasheet GEMÜ 655 (US)

    pdf (1 MB) -
    EN

Suitable services