Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve made of plastic

GEMÜ R677

Manual plastic diaphragm valve with adhesive sleeve connections and visual position indicator – ideal for water treatment, the chemical industry, and process engineering.

Universal diaphragm valve with high flow valve body

Product information

The GEMÜ R677 2/2-way diaphragm valve has a low maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard. The high-flow valve body provides compact dimensions at high flow rates.

Key features

  • Compact system design due to flow-optimized high-flow valve bodies
  • Lockable handwheel optionally available
  • Position feedback optionally available
  • Integral optical position indicator
Manual plastic diaphragm valve with adhesive sleeve connections and visual position indicator – ideal for water treatment, the chemical industry, and process engineering.

Technical details

Parameters
Value
Media temperature
-10 to 80 °C
Ambient temperature
-10 to 50 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 15 to 100
Body configurations
2/2-way bodies
Connection standards
ANSI
ASTM
BS
DIN
EN
ISO
JIS
Connection types
Flange
Spigot
Union end
Body materials
ABS
Inliner PP-H, grey / outliner PP, reinforced
Inliner PVDF/outliner PP, reinforced
PP, reinforced
PVC-U, grey
PVDF
Diaphragm materials
EPDM
FKM
NBR
PTFE/EPDM
Conformities
ACS
EAC
FDA
System 1+

Downloads

10 Results
  • bs_a_IND_13_mining_industry_en

    pdf (2 MB) -
    EN

  • bs_a_IND_07_electropolishing-systems_en

    pdf (592 KB) -
    EN

  • Application brochure Fertilizer production

    pdf (1 MB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ R677

    pdf (6 MB) -
    DE/EN

  • Operating instructions GEMÜ R677

    pdf (4 MB) -
    EN

  • Technical information GEMÜ R629, R639, R647, R649, R677, R690

    pdf (680 KB) -
    EN

  • Product certificate NSF - GEMÜ product collection

    pdf (31 KB) -
    EN

  • Datasheet GEMÜ R677

    pdf (3 MB) -
    EN

  • Product certificate NSF - GEMÜ product collection

    pdf (122 KB) -
    EN

  • Datasheet GEMÜ R677 (US)

    pdf (3 MB) -
    EN

Suitable services