Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Motorized pinch valve

GEMÜ Q51

Electric pinch valve with stainless steel body and red pinch element for controlling sensitive media in industrial applications.

Compact valve with minimized footprint

Product information

The GEMÜ Q51 2/2-way pinch valve is electrically operated as a positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools.

Key features

  • Fast, safe tube replacement
  • Minimized strain on the tube due to the optimized compressor
  • Position indicator for precision control applications
  • Tube replacement about digital interface
  • On-site end position programming
  • Simple replacement of inserts and compressors for various tube sizes with the same actuator
  • Several installation options possible in the plant thanks to the mounting flange or female thread on the body
Electric pinch valve with stainless steel body and red pinch element for controlling sensitive media in industrial applications.

Technical details

Parameters
Value
Media temperature
Please observe the tube manufacturer's specifications
Ambient temperature
Actuator: 0 to 40 °C, Tube: Please observe the tube manufacturer's specifications
Operating pressure
max. 4,5 bar, Please observe the tube manufacturer's specifications
Tube outside diameter
1/4''
3/8''
7/16''
1/2''
Tube inside diameter
3/16"
5/16"
1/8''
1/4''
Body materials
1.4404
1.4408
PA6
Supply voltage
24 V DC
Actuating speed
Max. 2 mm/s
Protection class
IP 65

Downloads

4 Results
  • Operating instructions GEMÜ Q51

    pdf (2 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Datasheet GEMÜ Q51

    pdf (2 MB) -
    EN

  • Specification sheet GEMÜ Q30, Q40, Q50, Q51

    pdf (2 MB) -
    EN

Suitable services