Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way control valve with plastic body

GEMÜ 565

Pneumatic seat valve with stainless steel actuator and gray plastic housing with threaded connections – ideal for precise control of liquids in industrial and chemical processes.,Pneumatic seat valve with stainless steel actuator and gray plastic hou

Compact valve for regulating small quantities

Product information

The GEMÜ 565 2/2-way globe control valve has a stainless steel piston actuator and is pneumatically operated. All actuator parts are made from stainless steel (except seals). It is available with a Normally Closed control function (NC). PVC-U and PVDF are available as valve body materials. The control valve can only be operated with an electro-pneumatic positioner or process controller. Direct or remote mounting of a positioner (GEMÜ 1434, 1435, 1436) is required.

Key features

  • Suitable for inert, corrosive, liquid and gaseous media
  • Robust stainless steel piston actuator
  • Kvs values from 63 to 3300 l/h possible
  • Hermetic separation between medium and actuator
  • Linear or equal-percentage control characteristic options
Pneumatic seat valve with stainless steel actuator and gray plastic housing with threaded connections – ideal for precise control of liquids in industrial and chemical processes.,Pneumatic seat valve with stainless steel actuator and gray plastic hou

Technical details

Parameters
Value
Media temperature
-20 to 80 °C
Ambient temperature
-15 to 55 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 3 to 15
Body configurations
Straight through body
Connection types
thread
Union end
Connection standards
DIN
Body materials
PVC-U
PVDF
Seat seal materials
EPDM
FKM
Conformities
EAC

Downloads

18 Results
  • Betriebsanleitung / Operating instructions GEMÜ 565

    pdf (8 MB) -
    DE/EN

  • Notice d'utilisation GEMÜ 565

    pdf (6 MB) -
    FR

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Operating instructions GEMÜ 565

    pdf (6 MB) -
    EN

  • Datasheet GEMÜ 565

    pdf (810 KB) -
    PL

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Fiche technique GEMÜ 565

    pdf (778 KB) -
    FR

  • Specification_sheet_seat-_ and_globe_valves_en.

    pdf (1 MB) -
    EN

  • Product certificate O2 - GEMÜ globe valve collection

    pdf (62 KB) -
    DE/EN/FR

Suitable services