Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way metal globe valve

GEMÜ S40

Two GEMÜ stainless steel globe valves with pneumatic actuators – left: angle seat valve with socket connection, right: globe valve with flange connection – for precise flow control in industrial piping systems.
new

Universal stainless steel globe valve

Product information

The pneumatically actuated GEMÜ S40 globe valve is designed for use in industrial applications and has body shapes such as angled and straight seat bodies. The valve spindle is sealed by a self-adjusting sealing element; this ensures low-maintenance and reliable sealing even after a long service life. Normally Closed, Normally Open and Double Acting control functions are available.

Key features

  • Suitable for shut-off and control functions for gaseous, liquid and viscous media
  • For contact with food in accordance with Regulation (EC) No. 1935/2004 and FDA-compliant
  • All sealing components can be replaced
  • Top-mounted control connections with position indicator and sight glass
  • Robust stainless steel actuator resistant to corrosive ambient conditions
  • Suitable for vacuum up to 10 mbar (a) as standard
  • Optionally available with USP Class VI, oxygen approval and ATEX
Two GEMÜ stainless steel globe valves with pneumatic actuators – left: angle seat valve with socket connection, right: globe valve with flange connection – for precise flow control in industrial piping systems.

Technical details

Parameters
Value
Media temperature
-40 to 185 °C
Ambient temperature
-20 to 80 °C
Operating pressure
0 to 40 bar
Nominal sizes
DN 6 to 100
Body configurations
Angle seat body
Straight seat body
Connection types
Clamp
Flange
Spigot
Thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
NPT
SMS
Body materials
1.4408, investment casting material
1.4435, investment casting material
EN-GJS-400-18-LT (GGG 40.3)
Seat seal materials
1.4404
PTFE
Conformities
ATEX
FDA
Oxygen
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
Regulation (EU) No. 10/2011
RoHS
USP

Downloads

7 Results
  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Product-certificate-TA-Luft-gemue-globe-valves-gb-2025-12-09

    pdf (105 KB) -
    EN

  • Product certificate ADI - GEMÜ globe valve collection

    pdf (140 KB) -
    DE/EN

  • Functional safety FMEDA - GEMÜ 3XX, 5XX, S40

    pdf (507 KB) -
    EN

  • Operating instructions GEMÜ S40

    pdf (8 MB) -
    EN

  • Datasheet GEMÜ S40

    pdf (4 MB) -
    EN

  • Product brochure GEMÜ S40 the versatile globe valve with electrical position indicator GEMÜ 12A0

    pdf (651 KB) -
    EN

Suitable services