Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

One-piece fabric-reinforced EPDM diaphragm

GEMÜ Code 17

Einteilige peroxidisch vernetzte EPDM-Membrane mit einvulaknisiertem Gewindepin GEMÜ Code 17

Tear-resistant diaphragm with high thermal load capability

Product information

The GEMÜ code 17 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The diaphragms can be used for steam applications. In addition, the GEMÜ code 17 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.

Key features

  • High tear resistance/low cracking
  • High thermal load capability (hot/cold)
  • Fabric-reinforced
  • Simple mounting due to a rubber pin which is vulcanized in place (MG 8)
  • Simple and defined mounting due to the threaded pin that is vulcanized in place with integrated screw-in stop (MG 10 to MG 100)
Einteilige peroxidisch vernetzte EPDM-Membrane mit einvulaknisiertem Gewindepin GEMÜ Code 17

Technical details

Parameters
Value
Media temperature
-20 to 130 °C
Sterilization temperature
max. 150 °C
Diaphragm material
PTFE/EPDM
Diaphragm sizes
8
10
25
40
50
80
100
Conformities
BSE/TSE
EHEDG
FDA
Oxygen
Ozone resistance
Regulation (EC) No. 1935/2004
TA Luft (German Clean Air Act)
USP

Downloads

1 Result
  • Datasheet GEMÜ Code 17

    pdf (3 MB) -
    EN