Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

One-piece fabric-reinforced EPDM diaphragm

GEMÜ Code 19

Einteilige peroxidisch vernetzte EPDM-Membrane GEMÜ Code 19

Diaphragm for hygienic applications with high switching cycles

Product information

The GEMÜ code 19 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The diaphragm displays improved setting behaviour and reduced signs of wear, which enables high switching cycles and therefore an increased service life. The GEMÜ code 19 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.

Key features

  • Fabric reinforced (diaphragm size 10 to diaphragm size 100)
  • Low signs of wear and optimized setting behaviour
  • High performance capability thanks to improved positioning of the fabric insert
  • Greatly reduced adhesive behaviour (no adhesion on the valve seat) of the diaphragm as a result of new material compounding
  • High sealing values and low deformation through steam use
  • Extremely long service life thanks to good material properties
  • Simple and defined mounting thanks to the threaded pin that is vulcanised in place (MG 8) and with integrated screw-in stop (MG 10 to 100)
Einteilige peroxidisch vernetzte EPDM-Membrane GEMÜ Code 19

Technical details

Parameters
Value
Media temperature
-20 to 130 °C
Sterilization temperature
max. 150 °C
Diaphragm material
EPDM
Diaphragm sizes
8
10
25
40
50
80
100
Conformities
BSE/TSE
FDA
Oxygen
Ozone resistance
Regulation (EC) No. 1935/2004
TA Luft (German Clean Air Act)
USP

Downloads

2 Results
  • Datasheet GEMÜ Membran 18 Code 19 (US)

    pdf (3 MB) -
    EN

  • Datasheet GEMÜ Code 19

    pdf (3 MB) -
    EN