Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

One-piece EPDM diaphragm

GEMÜ Code 28

Einteilige schwefelvernetzte EPDM-Membrane mit einvulaknisiertem Gewindepin GEMÜ Code 28

Sulphur-crosslinked diaphragms for drinking water and water treatment applications

Product information

The GEMÜ code 28 diaphragm is a one-piece, sulphur-cured EPDM diaphragm developed for use in drinking water and water treatment applications. There is no fabric layer to ensure compliance with the applicable valid drinking water regulations. The diaphragm displays reduced setting behaviour and signs of wear, which enables high switching cycles and therefore an increased service life.

Key features

  • Low signs of wear and optimized setting behaviour
  • Greatly reduced adhesive behaviour (no adhesion on the valve seat) of the diaphragm
  • Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
  • Approvals according to Belgaqua Hydrocheck & UBA BWGL
Einteilige schwefelvernetzte EPDM-Membrane mit einvulaknisiertem Gewindepin GEMÜ Code 28

Technical details

Parameters
Value
Media temperature
-10 to 130 °C
Sterilization temperature
max. 150 °C
Diaphragm material
EPDM
Diaphragm sizes
8
10
25
40
50
80
100
Vacuum
up to 70 mbar (absolute)

Downloads

1 Result
  • Datasheet GEMÜ Code 28 Code 28

    pdf (3 MB) -
    EN