Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

One-piece EPDM diaphragm

GEMÜ Code 3A

Einteilige peroxidisch vernetzte Membrane mit einvulkanisierten Gummipin GEMÜ Code 3A in MG8

Diaphragm not reinforced with fabric

Product information

The GEMÜ code 3A/13 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The GEMÜ code 3A/13 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ.

Key features

  • Diaphragm with a rubber pin which is vulcanized in place for MG 8
  • Simple mounting due to a rubber pin which is vulcanized in place
  • With long-term reliability
  • High level of customer satisfaction
Einteilige peroxidisch vernetzte Membrane mit einvulkanisierten Gummipin GEMÜ Code 3A in MG8

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Diaphragm material
EPDM
Diaphragm sizes
8
Conformities
BSE/TSE
FDA
Oxygen
Ozone resistance
Regulation (EC) No. 1935/2004
USP

Downloads

4 Results
  • Datasheet GEMÜ Code 3A 13

    pdf (3 MB) -
    EN

  • Fiche technique GEMÜ Code 13, Code 3A Code 3A 13

    pdf (3 MB) -
    FR

  • Datenblatt GEMÜ Code 3A, Code 13

    pdf (3 MB) -
    DE

  • Технические характеристики GEMÜ Code 13, Code 3A Code 3A 13

    pdf (3 MB) -
    RU