Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

One-piece FKM diaphragm

GEMÜ Code 4

Einteilige FKM-Membrane GEMÜ Code 4 mit einvulkansiertem Gummipin

Diaphragm made of fluororubber for industrial applications

Product information

The GEMÜ code 4 diaphragm is a one-piece diaphragm made from fluororubber. It has been developed for use in industrial applications, for example in the chemical industry and environmental engineering or the processing industry.

Key features

  • Fabric reinforced (diaphragm size 25 to diaphragm size 150)
  • Resistant to aggressive chemicals such as hydrocarbons (aromatic, non-aromatic and chlorinated), mineral acids and chlorine bleach
  • Ozone and weather resistant
  • Simple and defined mounting thanks to a threaded pin which is vulcanized in place with an integrated screw-in stop (diaphragm size 10 to diaphragm size 150)
Einteilige FKM-Membrane GEMÜ Code 4 mit einvulkansiertem Gummipin

Technical details

Parameters
Value
Media temperature
-10 to 90 °C
Diaphragm material
FKM
Diaphragm sizes
10
20
25
40
50
65
80
100
125
150

Downloads

4 Results
  • Fiche technique GEMÜ Code 4, Code 4A

    pdf (3 MB) -
    FR

  • Технические характеристики GEMÜ Code 4, Code 4A Membranen Code 4A 4

    pdf (3 MB) -
    RU

  • Datenblatt GEMÜ Code 4, Code 4A

    pdf (3 MB) -
    DE

  • Datasheet GEMÜ Code 4, Code 4A

    pdf (3 MB) -
    EN