Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

One-piece FKM diaphragm

GEMÜ Code 4A

Einteilige FKM-Membrane GEMÜ Code 4A mit einvulkansiertem Gummipin in MG8

Diaphragm with vulcanised rubber pin for MG 8

Product information

The GEMÜ Code 4A diaphragm is a one-piece diaphragm made of fluororubber in MG 8. It has been developed for use in industrial applications, for example in chemical and environmental engineering or the manufacturing industry.

Key features

  • Resistant to aggressive chemicals such as hydrocarbons (aromatic, non-aromatic and chlorinated), mineral acids and chlorine bleach
  • Ozone and weather resistant
  • Simple mounting due to a rubber pin which is vulcanized in place (MG 8)
Einteilige FKM-Membrane GEMÜ Code 4A mit einvulkansiertem Gummipin in MG8

Technical details

Parameters
Value
Media temperature
-10 to 90 °C
Diaphragm material
FKM
Diaphragm sizes
8

Downloads

4 Results
  • Fiche technique GEMÜ Code 4, Code 4A

    pdf (3 MB) -
    FR

  • Технические характеристики GEMÜ Code 4, Code 4A Membranen Code 4A 4

    pdf (3 MB) -
    RU

  • Datenblatt GEMÜ Code 4, Code 4A

    pdf (3 MB) -
    DE

  • Datasheet GEMÜ Code 4, Code 4A

    pdf (3 MB) -
    EN