Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Two-piece diaphragm with PTFE shield

GEMÜ Code 56

Zweiteilige Membrane mit peroxidischem EPDM-Rücken und PTFE-Schild GEMÜ Code 5Y.

Diaphragm for use with aggressive chemicals

Product information

The GEMÜ Code 56 diaphragm consists of a PTFE shield and an FKM backing, which are firmly bonded together (fully laminated). The diaphragm has been developed for use in industrial applications, for example in the chemical and environmental engineering sectors or in the manufacturing industry.

Key features

  • Very high chemical resistance due to PTFE face
  • Resistant to aggressive chemicals such as hydrocarbons (aromatic, non-aromatic and chlorinated), mineral acids and chlorine bleach
  • Ozone and weather resistant
  • Fabric reinforced FKM backing (diaphragm size 10 to diaphragm size 100)
  • Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
Zweiteilige Membrane mit peroxidischem EPDM-Rücken und PTFE-Schild GEMÜ Code 5Y.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Diaphragm material
PTFE/FKM
Diaphragm sizes
10
20
25
40
50
80
100

Downloads

4 Results
  • Datasheet GEMÜ Code 56

    pdf (3 MB) -
    EN

  • Datenblatt GEMÜ Code 56

    pdf (3 MB) -
    DE

  • Fiche technique GEMÜ Code 56

    pdf (3 MB) -
    FR

  • Технические характеристики GEMÜ Code 56 Membranen Code 56

    pdf (3 MB) -
    RU