Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Two-piece diaphragm with PTFE face and EPDM backing

GEMÜ Code 5M

Zweiteilige Membrane mit PTFE-Schild und peroxidisch vernetztem EPDM-Rücken GEMÜ Code 5M

Chemically-resistant diaphragm with low wear under steam conditions

Product information

The GEMÜ code 5M diaphragm has a two-piece design and comprises a PTFE face and a peroxide cured EPDM backing. For highly permeating media, an FKM backing is also available (GEMÜ code 5T). This material offers maximum chemical resistance and also features a considerably lower level of wear under steam conditions. In order to optimize the entire system in turn, both the PTFE face and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.

Key features

  • Fabric-reinforced EPDM backing (MG 10 to MG 100)
  • Excellent long-term tightness and vacuum compatibility thanks to improved geometry
  • Extremely long service life
  • Leak detection holes in the EPDM backing
  • Easy-to-read identification
  • Simple and defined mounting due to the threaded pin that is sintered in place with integrated screw-in stop (MG 10 to MG 100)
Zweiteilige Membrane mit PTFE-Schild und peroxidisch vernetztem EPDM-Rücken GEMÜ Code 5M

Technical details

Parameters
Value
Media temperature
-10 to 140 °C
Sterilization temperature
max. 150 °C
Diaphragm materials
PTFE/EPDM
Diaphragm sizes
10
25
40
50
80
100
Conformities
BSE/TSE
EHEDG
FDA
Oxygen
Ozone resistance
Regulation (EC) No. 1935/2004
Regulation (EU) No. 10/2011
TA Luft (German Clean Air Act)
USP

Downloads

4 Results
  • Datasheet GEMÜ Code 5M

    pdf (3 MB) -
    EN

  • Datasheet GEMÜ Code 5M Code 5M (US)

    pdf (3 MB) -
    EN

  • Datenblatt GEMÜ Code 5M

    pdf (3 MB) -
    DE

  • Fiche technique GEMÜ Code 5M Code 5M

    pdf (3 MB) -
    FR