Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Two-piece diaphragm with PTFE shield and EPDM backing

GEMÜ Code 5Q

Zweiteilige Membrane mit PTFE-Schild und peroxidisch vernetztem EPDM-Rücken GEMÜ Code 5Q in MG150

Diaphragm in MG 150

Product information

The GEMÜ Code 5Q diaphragm has a two-part design and consists of a PTFE shield and a peroxide cross-linked EPDM backing. This material offers maximum chemical resistance and also features a considerably lower level of wear under steam conditions. In order to optimise the overall system, both the PTFE shield and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.

Key features

  • Diaphragm in MG 150
  • Fabric reinforced EPDM backing
  • Leak detection holes in the EPDM backing
  • Long service life
  • Simple and defined mounting thanks to the threaded pin that is sintered into place with integrated screw-in stop
Zweiteilige Membrane mit PTFE-Schild und peroxidisch vernetztem EPDM-Rücken GEMÜ Code 5Q in MG150

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Diaphragm materials
PTFE/EPDM
Diaphragm sizes
150
Conformities
BSE/TSE
FDA
Oxygen
Ozone resistance
Regulation (EC) No. 1935/2004
Regulation (EU) No. 10/2011
USP

Downloads

3 Results
  • Fiche technique GEMÜ Code 5Q

    pdf (3 MB) -
    FR

  • Datasheet GEMÜ Code 5Q

    pdf (3 MB) -
    EN

  • Datenblatt GEMÜ Code 5Q

    pdf (3 MB) -
    DE