Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Two-piece diaphragm with PTFE shield and FKM backing

GEMÜ Code 5T

Zweiteilige Membrane mit PTFE-Schild und FKM-Rücken GEMÜ Code 5T

Diaphragm with fabric-reinforced FKM backing

Product information

The GEMÜ PTFE/FKM diaphragm code 5T has a two-piece design and consists of a PTFE face and FKM backing. The diaphragm is available in diaphragm sizes 10 to 100 and has a threaded pin sintered in place with an integrated screw-in stop. The diaphragm has been developed for use in industrial applications, for example in the chemical industry and environmental engineering or the processing industry.

Key features

  • Fabric reinforced FKM backing (diaphragm size 10 to diaphragm size 100)
  • Resistant to aggressive chemicals such as hydrocarbons (aromatic, non-aromatic and chlorinated), mineral acids and chlorine bleach
  • Ozone and weather resistant
  • Very high chemical resistance due to PTFE face
  • Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
  • Improved service life
  • Improved vacuum compatibility
Zweiteilige Membrane mit PTFE-Schild und FKM-Rücken GEMÜ Code 5T

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Diaphragm material
PTFE/FKM
Diaphragm sizes
10
25
40
50
80
100

Downloads

3 Results
  • Fiche technique GEMÜ Code 5T

    pdf (3 MB) -
    FR

  • Datenblatt GEMÜ Code 5T

    pdf (3 MB) -
    DE

  • Datasheet GEMÜ Code 5T

    pdf (3 MB) -
    EN