Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Two-piece diaphragm with PTFE face and EPDM backing

GEMÜ Code 5Y

Two-piece diaphragm with a peroxide-cured EPDM backing and a PTFE shield, GEMÜ code 5Y.

Optimised sealing contour for lining bodies

Product information

The GEMÜ code 5Y diaphragm has a two-piece design and comprises a PTFE face and a peroxide cured EPDM backing. In order to optimize the entire system in turn, both the PTFE face and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.

Key features

  • Diaphragms available in MG 25
  • Excellent long-term tightness and vacuum compatibility thanks to improved geometry
  • Fabric reinforced EPDM backing
  • Extremely long service life
  • Leak detection holes in the EPDM backing
  • Easy-to-read identification
  • Simple and defined mounting thanks to the threaded pin that is sintered in place with integrated screw-in stop (MG 25)
Two-piece diaphragm with a peroxide-cured EPDM backing and a PTFE shield, GEMÜ code 5Y.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Diaphragm materials
PTFE/EPDM
Diaphragm sizes
25
Conformities
BSE/TSE
FDA
Ozone resistance
Regulation (EC) No. 1935/2004
Regulation (EU) No. 10/2011
USP

Downloads

2 Results
  • Datasheet GEMÜ Code 5Y Code 5Y

    pdf (3 MB) -
    EN

  • Fiche technique GEMÜ Code 5Y Code 5Y

    pdf (3 MB) -
    FR