Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

One-piece IIR diaphragm

GEMÜ Code 6

Einteilige Butyl-Membrane GEMÜ Code 6

Diaphragm made from isobutene-isoprene rubber

Product information

The GEMÜ IIR diaphragm code 6 has been developed for use in industrial applications, for example in mining, ore processing and hydrometallurgy, in the fertilizer industry/phosphate production/phosphoric acid manufacturing. The diaphragm is made of isobutene isoprene rubber.

Key features

  • Good resistance to diluted inorganic acids, alkalis and saline solutions
  • Good weather resistance and very suitable for water and ozone
  • Low gas permeability
  • Unsuitable for oils and hydrocarbon
  • Fabric reinforced (from diaphragm size 25 to diaphragm size 200)
Einteilige Butyl-Membrane GEMÜ Code 6

Technical details

Parameters
Value
Media temperature
-5 to 100 °C
Diaphragm material
IIR
Diaphragm sizes
25
40
50
65
80
100
125
150
200

Downloads

4 Results
  • Datenblatt GEMÜ Code 6 Code 6

    pdf (3 MB) -
    DE

  • Технические характеристики GEMÜ Code 6 Code 6

    pdf (3 MB) -
    RU

  • Datasheet GEMÜ Code 6 Code 6

    pdf (3 MB) -
    EN

  • Fiche technique GEMÜ Code 6 Code 6

    pdf (3 MB) -
    FR