Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Three-piece diaphragm with PTFE shield, PVDF intermediate layer and EPDM backing

GEMÜ Code 71

Dreiteilige Membrane mit PTFE-Schild, PVDF-Zwischenlage und EPDM-Stützrücken GEMÜ Code 71

Diaphragm with excellent permeation properties

Product information

The GEMÜ diaphragm code 71 is a three-piece diaphragm that has been developed for use in industrial applications. The diaphragm is made up of a PTFE face, a PVDF intermediate layer and an EPDM backing. The diaphragm is based on the tried and tested design and dimensions of the code 5M diaphragm with regard to the PTFE face. The diaphragm shows excellent permeation properties against gases.. The diaphragm is extremely resistant to wet chlorine in particular due to the PVDF intermediate layer and the titanium mounting pin.

Key features

  • Excellent permeation properties
  • Resistant against chemicals such as volatile acids, oxidizing agents and salts
  • High corrosion resistance due to mounting pin made of grade 7 titanium
  • Defined mounting due to integrated mechanical stop
  • No leakage holes in EPDM backing
Dreiteilige Membrane mit PTFE-Schild, PVDF-Zwischenlage und EPDM-Stützrücken GEMÜ Code 71

Technical details

Parameters
Value
Media temperature
-20 to 100 °C
Diaphragm material
PTFE/PVDF/EPDM
Diaphragm sizes
10
25
40
50
80
100
Vacuum
up to 70 mbar (absolute)

Downloads

4 Results
  • Fiche technique GEMÜ Code 71

    pdf (3 MB) -
    FR

  • Datasheet GEMÜ Code 71

    pdf (3 MB) -
    EN

  • Datenblatt GEMÜ Code 71 Membranen Code 71

    pdf (3 MB) -
    DE

  • Технические характеристики GEMÜ Code 71 Membranen Code 71

    pdf (3 MB) -
    RU