Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

One-piece CR diaphragm

GEMÜ Code 8

Einteilige Membrane aus Chloroprenkautschuk/Neopren GEMÜ Code 8

Diaphragm made of chloroprene rubber

Product information

The GEMÜ CR diaphragm code 8 has been developed for use in industrial applications, for example in the chemical industry, environmental engineering or the processing industry. The diaphragm is made of chloroprene rubber. This material is also known as neoprene in English-speaking countries.

Key features

  • Very suitable for abrasive media
  • Ozone and weather resistant
  • Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
Einteilige Membrane aus Chloroprenkautschuk/Neopren GEMÜ Code 8

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Diaphragm material
CR
Diaphragm sizes
25
40
50
65
80
100
Vacuum
up to 70 mbar (absolute)

Downloads

1 Result
  • Datasheet GEMÜ Code 8 Code 8

    pdf (3 MB) -
    EN