Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +34 93 622 70 39

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve made of plastic

GEMÜ 607

Manual diaphragm valve made of PVC with black handwheel – ideal for water treatment, chemical industry, and process engineering.

Space-saving angle valve for 90° diversion of media flows

Product information

TheGEMÜ 607 2/2-way diaphragm valve has a low maintenance plastic bonnet and is manually operated. An integral optical position indicator is standard.

Key features

  • Compact design
  • Integral optical position indicator
  • Angle valve bodies save on additional holes in the pipe bends
Manual diaphragm valve made of PVC with black handwheel – ideal for water treatment, chemical industry, and process engineering.

Technical details

Parameters
Value
Media temperature
-10 to 80 °C
Ambient temperature
-10 to 50 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 10 to 10
Body configurations
Angle valve body
Connection standards
DIN
Connection types
Spigot
Body materials
PP-H, grey
PVC-U, grey
PVDF
Diaphragm materials
EPDM
FKM
PTFE/EPDM
Conformities
EAC
FDA

Downloads

10 Results
  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Operating instructions GEMÜ 607

    pdf (3 MB) -
    EN

  • Notice d'utilisation GEMÜ 607

    pdf (4 MB) -
    FR

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Betriebsanleitung GEMÜ 607

    pdf (3 MB) -
    DE

  • Betriebsanleitung / Operating instructions GEMÜ 607

    pdf (3 MB) -
    DE/EN

  • Datasheet GEMÜ 607

    pdf (3 MB) -
    EN

  • Fiche technique GEMÜ 607

    pdf (3 MB) -
    FR

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

  • Datenblatt GEMÜ 607

    pdf (3 MB) -
    DE

Suitable services