Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +34 93 622 70 39

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way metal seat valve

GEMÜ 532Z

Seat valve with pneumatic stainless steel actuator and flange connections – ideal for automated industrial applications with liquids and gases.

Globe valve with two-stage actuator

Product information

The GEMÜ 532Z 2/2-way globe valve has a low-maintenance two-stage aluminium double piston actuator and is pneumatically actuated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

Key features

  • Available as shut-off or control valve
  • Robust actuator housing made of aluminium
  • Low frictional forces due to sleeve in the actuator head enable good control characteristics
  • Faster actuator replacement and easily rotatable due to fixing via union nut
  • Available with stainless steel bellows as spindle seal
  • Suitable for vacuum up to 20 mbar (a)
Seat valve with pneumatic stainless steel actuator and flange connections – ideal for automated industrial applications with liquids and gases.

Technical features

Parameters
Value
Media temperature
-10 to 210 °C
Ambient temperature
0 to 130 °C
Operating pressure
0 to 40 bar
Nominal sizes
DN 15 to 50
Body configurations
Straight through body
Connection types
Flange
Connection standards
ANSI
ASME
ISO
JIS
Body materials
1.4408, cast stainless steel material
EN-GJS-400-18-LT
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Conformities
CRN
EAC
FDA
FMEDA
RoHS

Suitable services